Press Release

Contact Doug Dickinson

150V Fast High Side Protected N-Channel MOSFET Driver Provides 100% Duty Cycle Capability

Jun 7 2017 - MILPITAS, CA and NORWOOD, MA
  • Analog Devices, Inc., which recently acquired Linear Technology Corporation, announces the LTC7000/-1, a high speed, high side N-channel MOSFET driver that operates up to a 150V supply voltage. Its internal charge pump fully enhances an external N-channel MOSFET switch, allowing it to remain on indefinitely. The LTC7000/-1’s powerful 1Ω gate driver can drive large gate capacitance MOSFETs with very short transition times, ideal for both high frequency switching and static switch applications.

    LTC7000/-1

    High Side N-Channel MOSFET Gate Driver


    The LTC7000/-1 operates over a 3.5V to 135V, 150VPK input supply range with a 3.5V to 15V bias voltage range. It detects an overcurrent condition by monitoring the voltage across an external sense resistor placed in series with the drain of the external MOSFET. When the LTC7000/-1 senses that the switch current has exceeded a preset level, a fault flag is asserted and the switch is turned off for a period of time set by an external timing capacitor. After a predetermined time period, the LTC7000/-1 automatically retries.


    The LTC7000/-1 is designed to receive a ground referenced, low voltage digital input signal and quickly drive a high side N-channel power MOSFET whose drain can be as high as 150V above ground. The fast 13ns rise and fall times, when driving a 1,000pF load, minimize switching losses. The LTC7000 is the full featured device and has additional features over the LTC7000-1, including enable, overvoltage lockout, adjustable current limit and current monitoring.


    The LTC7000 is available in the MSOP-16 package and the LTC7000-1 is available in the MSOP-16 (12) with four leads removed for high voltage spacing. Three operating junction temperature grades are available, with extended and industrial versions from –40 to 125°C, high temp automotive version from –40°C to 150°C and a military grade from –55°C to 150°C. The 1,000-piece price starts at $2.75 each. For more information, visit www.linear.com/product/LTC7000.


    Summary of Features: LTC7000/-1


    • Wide VIN Operating Range: 3.5V to 135V (150V Abs Max)
    • 100% Duty Cycle Capability
    • 1Ω Pull-Down, 2Ω Pull-Up for Fast Turn-On and Turn-Off Times
    • Short-Circuit Protected
    • Automatic Restart Timer
    • Open-Drain Fault Flag
    • Integrated Bootstrap Diode
    • Adjustable Turn-On Slew Rate
    • Bias Supply from 3.5V to 15V
    • Adjustable Current Limit (LTC7000)
    • Current Monitor Output (LTC7000)
    • Adjustable Input Undervoltage and Overvoltage Lockout (LTC7000)

    Pricing shown is for budgetary use only and may differ due to local duties, taxes, fees and exchange rates.


    Download high-resolution image


    Download PDF version

  • About Analog Devices
  • Analog Devices (NASDAQ: ADI) is the leading global high-performance analog technology company dedicated to solving the toughest engineering challenges. We enable our customers to interpret the world around us by intelligently bridging the physical and digital with unmatched technologies that sense, measure, power, connect and interpret. Visit http://www.analog.com
  • Editor's Contact Information
Stay Informed