Press Release

Contact Doug Dickinson

USB µModule Transceiver Protects Systems with 7500VRMS of Galvanic Isolation

Nov 22 2016 - MILPITAS, CA
  • Linear Technology Corporation introduces the LTM2894, a USB µModule® (micromodule) reinforced isolator that guards against ground-to-ground voltage differentials and large common mode transients. A rugged interface and internal isolation makes the LTM2894 ideal for systems implementing USB in harsh industrial or medical environments where protection from high voltages is required. The LTM2894 separates grounds by isolating a pair of USB signal transceivers using internal signal isolation, providing 7500VRMS isolation plus superior common mode transient rejection of greater than 50kV/µs. Able to withstand up to 1000VRMS continuously, the LTM2894 also provides 17.4mm of creepage, a separation distance that allows medical equipment, per IEC 60601-1, to operate from mains voltages greater than 250VRMS while satisfying two means of patient protection.

    LTM2894

    Isolated USB 2.0 Transceiver Provides 7500VRMS Isolation

     

    The LTM2894 is ideal for use in a wide variety of USB hub, host and bus isolation applications. The ±20kV ESD-protected transceivers operate at USB 2.0 full speed (12Mbps) and low speed (1.5Mbps), while a suspend mode monitors for inactivity and reduces VBUS current to less than 2.0mA. Integrated downstream facing pull-down resistors and upstream facing pull-up resistors are automatically configured to match the speed of the downstream device, enabling the LTM2894 to monitor and report bus speeds to the host. The LTM2894 requires no external components and is a complete µModule solution for isolated USB communications.


    The LTM2894 is available in a compact 22mm × 6.25mm surface mount BGA package; all integrated  circuits and passive components are housed in this RoHS-compliant µModule package. The LTM2894 is available in commercial, industrial and automotive versions, supporting operating temperature ranges from 0°C to 70°C, –40°C to 85°C and –40°C to 125°C, respectively. Pricing starts at $12.20 each in 1,000 piece quantities. The LTM2894 joins a family of µModule isolators that include isolated RS485, RS232, SPI, I2C, CAN and GPIO. Please visit www.linear.com/product/ltm2894 for product selection and information.


    Summary of Features: LTM2894


    • Isolated USB Transceiver: 7500VRMS for 1 Minute
    • USB 2.0 Full Speed & Low Speed Compatible
    • Auto-Configuration of USB Bus Speed
    • 4.4V to 36V VBUS and VBUS2 Operating Range
    • 3.3V LDO Output Supply Signal References: VLO, VLO2
    • 50kV/µs Common Mode Transient Immunity
    • ±20kV HBM ESD on USB Interface Pins
    • 1414VPEAK Maximum Continuous Working Voltage
    • 17.4mm Creepage Distance
    • 22mm × 6.25mm BGA Package

     

    Pricing shown is for budgetary use only and may differ due to local duties, taxes, fees and exchange rates.


    Download high-resolution image


    Download PDF version

  • About Analog Devices
  • Analog Devices (NASDAQ: ADI) designs and manufactures semiconductor products and solutions. We enable our customers to interpret the world around us by intelligently bridging the physical and digital with unmatched technologies that sense, measure and connect. Visit http://www.analog.com
  • Editor's Contact Information
Stay Informed