Press Release

Contact Doug Dickinson

Linear Technology Announces QML Class V Standard Microcircuit Drawings for Popular Radiation Hardened Components

Oct 26 2016 - MILPITAS, CA
  • Linear Technology Corporation today announced Qualified Manufacturer List (QML) Class V Standard Microcircuit Drawings (SMD) for some of the most widely used Radiation Hardened (RH) components. Part types now available to QML Class V are RH1013 and RH1014 op amps; RH1498 and RH1499 precision rail-to-rail op amps; and RH1009 and RH1021-10 voltage references.


    QML Class V components are intended for use in the most demanding space flight applications and must meet the performance, quality and reliability requirements defined in MIL-PRF-38535. By choosing QML Class V components, users are guaranteed that the component manufacturers’ test methods and quality procedures meet the exacting standards of the U.S. Government Qualifying Activity program.


    Consequently, the use of QML Class V components is preferred by spacecraft prime contractors. This can lower program costs by simplifying the procurement process, reducing component documentation, and may no longer require performance of destructive physical analysis using flight grade components. Compliance to Radiation Hardness Assurance (RHA) ensures that Linear Technology has performed Radiation Lot Acceptance Tests on each manufacturing lot, so manufacturers no longer need to commission their own Total Ionizing Dose testing, providing further cost and time savings.


    Additional Linear Technology RH products are planned for release to QML Class V. For more information, pricing and availability for Linear’s complete line of SMD, Rad Hard, Space and Military components, please contact your local sales office or ltcspace@linear.com.


    SMD Products Now Available:


    Amplifiers
    SMD Number LTC Part Number Description
    5962R1325001V9A RH1498DICE Dual, 10MHz GBW, 6V/μs Rail-to-Rail, Precision C-Load Op Amp
    5962R1325001VHA RH1498MW Dual, 10MHz GBW, 6V/μs Rail-to-Rail, Precision C-Load Op Amp
    5962R1325101VDA RH1499MW Quad, 10MHz GBW, 6V/μs Rail-to-Rail, Precision C-Load Op Amp
    5962R8876003V9A RH1013DICE Dual, 500kHz GBW, Precision, 300μV Offset Op Amp
    5962R8876003VHA RH1013MW Dual, 500kHz GBW, Precision, 300μV Offset Op Amp
    5962R8967703VDA RH1014MW Quad, 500kHz GBW, Precision, 300μV Offset Op Amp

    Voltage References
    SMD Number LTC Part Number Description
    5962R8860001VGA RH1021BMH-10 Precision 10V Reference
    5962R8860002V9A RH1021C-10DICE Precision 10V Reference
    5962R8860002VGA RH1021CMH-10 Precision 10V Reference
    5962R8860002VHA RH1021CMW-10 Precision 10V Reference
    5962R8876003VHA RH1009MDICE Precision 2.5V Reference
    5962R8961002VHA RH1009MW Precision 2.5V Reference
    5962R8961002VXC RH1009MW Precision 2.5V Reference

    Download PDF version

  • About Analog Devices
  • Analog Devices (NASDAQ: ADI) designs and manufactures semiconductor products and solutions. We enable our customers to interpret the world around us by intelligently bridging the physical and digital with unmatched technologies that sense, measure and connect. Visit http://www.analog.com
  • Editor's Contact Information
Stay Informed