Press Release

Contact Doug Dickinson

Dual µModule Regulator in 15mm × 9mm × 2.42mm BGA is Configurable as SEPIC (Buck-Boost) and Inverting

Sep 21 2016 - MILPITAS, CA
  • Linear Technology introduces the LTM8049, a dual output, two-function DC/DC µModule® (power module) regulator in 15mm × 9mm × 2.42mm BGA package. One function is SEPIC (single-ended primary-inductor converter) in which the output voltage is regulated while the input voltage can vary to be less, equal or more than the value of the output voltage. The second function of the LTM8049 is an inverting conversion such that a positive input voltage is converted to a regulated negative output voltage. As a dual regulator, either output of the LTM8049 can be configured for a combination of SEPIC and/or inverting functions:


    1. Output1: SEPIC, Output2: Inverting
    2. Output1 & 2: SEPIC
    3. Output1 & 2: Inverting
    LTM8049

    Dual Output, SEPIC & Inverting µModule Regulator


    All that is needed to complete the design are input and output capacitors and few resistors, a total of 7 components compared to approximately 30 components needed to design a comparable discrete solution. PCB area for a solution using the LTM8049 is only 250mm2. Example applications include battery-powered portable test systems, motor drivers and power for operational amplifiers in instrumentation devices.


    The LTM8049 operates from 2.6V to 20V input, and each of the two output voltages range from ±2.5V to ±24V. The output current is 1A at 12VIN to 5VOUT, and can be increased by operating the device in parallel. The operating frequency, set via a single external resistor, ranges from 200kHz to 2.5MHz. The LTM8049 can be synchronized by an external clock within the same frequency range. The LTM8049 is available in a 9mm × 15mm × 2.42mm BGA package.


    The LTM8049 operating temperature range is –40°C to 125°C. 1,000-piece pricing starts at $14.20 each. For more information, visit www.linear.com/product/LTM8049.


    Summary of Features: LTM8049


    • Two Complete Switch Mode Power Supplies
    • SEPIC or Inverting Topology
    • Wide Input Voltage Range : 2.6V to 20V
    • 2.5V to 24V or –2.5V to –24V Output Voltage
    • Up to 1A at 5VOUT from 12VIN
    • Selectable Switching Frequency: 200kHz to 2.5MHz
    • 15mm × 9mm × 2.42mm BGA Package

    Pricing shown is for budgetary use only and may differ due to local duties, taxes, fees and exchange rates.


    Download high-resolution image


    Download PDF version

  • About Analog Devices
  • Analog Devices (NASDAQ: ADI) designs and manufactures semiconductor products and solutions. We enable our customers to interpret the world around us by intelligently bridging the physical and digital with unmatched technologies that sense, measure and connect. Visit http://www.analog.com
  • Editor's Contact Information
Stay Informed