Press Release

Contact Doug Dickinson

8µA IQ Surge Stopper Protects Electronic Systems from Overvoltage & Overcurrent Transients

Apr 25 2016 - MILPITAS, CA
  • Linear Technology Corporation introduces the LTC4380, an ultralow quiescent current (IQ) surge stopper, providing compact overvoltage and overcurrent protection for always-on 4V to 72V electronics in automotive, industrial and avionic systems. The LTC4380 replaces traditional shunt circuits composed of bulky inductors, capacitors, transient voltage suppressors (TVS), and fuses with a simple IC and series N-channel MOSFET solution, saving board space and enabling continuous operation through transient voltage or current surges. The LTC4380 protects downstream electronics from input overvoltage up to the MOSFET rating, while also protecting the power supply from output overload. Device current consumption is a mere 8µA in normal operation and 6µA in shutdown mode, prolonging battery run and standby time. The low current allows a large filtering resistor to the device supply pin, enabling operation through automotive cold crank and overvoltage transients above 100V.


    During an input voltage surge, such as automotive load dump, the LTC4380 drops the excess voltage across the external MOSFET while clamping its gate and therefore the output to a safe voltage. This enables the use of lower voltage rated electronics downstream, saving costs. The clamp voltage is pin-selectable for 12V and 24V systems, or adjustable with an input Zener diode. During an output overload or short-circuit, the LTC4380 regulates the forward path to a current limit set by a sense resistor. For sustained overvoltage or overcurrent conditions, a MOSFET stress-accelerated timeout ensures safe turn-off of the MOSFET. In contrast, traditional protection circuits may blow a fuse or burn out the TVS, requiring repairs.


    The LTC4380 withstands a reversed input, such as an incorrectly inserted battery, to –60V. Adjustable input undervoltage lockout threshold blocks start-up for out-of-range voltages, avoiding deeply discharged batteries. The device also controls inrush current during hot plug of a circuit board’s power supply.


    The LTC4380 is available in four options: the LTC4380-1 and LTC4380-2 have a pin-selectable clamp voltage, whereas the LTC4380-3 and LTC4380-4 clamp voltage is set with an input Zener diode. After a fault, the LTC4380-1 and LTC4380-3 latch the MOSFET off, while the LTC4380-2 and LTC4380-4 automatically turn on with a 0.1% duty cycle. Specified over the 0°C to 70°C commercial, –40°C to 85°C industrial and –40°C to 125°C automotive temperature ranges, the LTC4380 is offered in 10-pin MSOP and 3mm × 3mm DFN packages. 1,000-piece pricing starts at $2.48 each. Device samples and evaluation circuit boards are available online or from your local Linear Technology sales office. For more information, visit www.linear.com/product/LTC4380.


    Summary of Features: LTC4380


    • Protects Against Supply Voltage Surges Up to MOSFET Rating
    • Low Quiescent Current: 8µA Operating, 6µA Shutdown
    • Wide Operating Range: 4V to 72V
    • Pin-Selectable & Adjustable Output Clamp Voltage
    • Protects Against Reversed Input to –60V
    • Overcurrent Protection
    • Adjustable Fault Timer with MOSFET Stress Acceleration
    • Latchoff (LTC4380-1/-3) & Automatic Retry (LTC4380-2/-4) Options
    • Low 0.1% Retry Duty Cycle During Persistent Faults (LTC4380-2/-4)
    • –40°C to 125°C Operating Temperature Range
    • 10-Pin MSOP & 3mm × 3mm DFN Packages

    8µA Quiescent Current Surge Stopper

    LTC4380 PR Image

    The USA list pricing shown is for budgetary use only. International prices may differ due to local duties, taxes, fees and exchange rates.

  • About Analog Devices
  • Analog Devices designs and manufactures semiconductor products and solutions. We enable our customers to interpret the world around us by intelligently bridging the physical and digital with unmatched technologies that sense, measure and connect. Visit http://www.analog.com
  • Editor's Contact Information
Stay Informed