Press Release

Contact Doug Dickinson

50Msps, 16-Bit DAC Demonstration Board Has Mojo

Sep 14 2016 - MILPITAS, CA
  • Linear Technology Corporation introduces demonstration circuit 2459A, featuring the LTC1668, 50Msps, 16-bit digital-to-analog converter (DAC). This high performance DAC is very popular in applications with analog frequency content between the audio range and several megahertz.

    2459A Demo Board

    DC2459A is a complete redesign of the original demonstration circuit. Several signal conditioning options are available for the analog output, and digital signals may be provided by one of several low cost, easy to use FPGA development boards. Example FPGA code is provided, which produces digital sine wave data for the DAC.


    Demonstration boards for semiconductor products enable synergy between the “Maker” community and production designs. A 50Msps DAC requires a carefully laid out board, and a digital signal source to go with it. A benchtop digital pattern generator is the tool of choice, but is an expensive proposition if you don’t own one and you just need to evaluate a DAC. Fortunately, there are a number of boards from the Maker community that provide just the right mix of capability, ease of use and low cost. Boards such as DC2459A provide Makers with access to true high performance devices, example code, and a well laid out PC board for projects and prototyping.


    One of the digital connectors on DC2459A is directly compatible with the popular “Mojo” Spartan 6 FPGA board from Embedded Micro. The Mojo also features an on-board ATmega32U4 processor with Arduino bootloader, providing options for controlling the LTC1668, or leveraging Linduino® code (www.linear.com/solutions/linduino) to add additional analog and mixed-signal functionality.


    Summary of Features: LTC1668


    • High Performance, 50Msps DAC with 87dB Spurious Free Dynamic Range at 1MHz fOUT
    • Compatible with Embedded Micro Mojo FPGA Development Board
    • Compatible with Numato Mimas FPGA Development Board
    • Compatible with Altera DE0-Nano FPGA Development Board
    • Compatible with 3.3V HSMC FPGA Boards
      • - A Version, >1MHz Output Frequency, ±1V
      • - B Version, 2.5MHz Lowpass Filter, ±500mV Differential Output
      • - C Version, ≤10kHz Output Frequency, ±10V
      • QuikEval Header Facilitates Controlling the FPGA from a Linduino, or Adding Additional Functionality through QuikEval Compatible Demo Boards.

    Pricing shown is for budgetary use only and may differ due to local duties, taxes, fees and exchange rates.


    Download high-resolution image


    Download PDF version

  • About Analog Devices
  • Analog Devices (NASDAQ: ADI) designs and manufactures semiconductor products and solutions. We enable our customers to interpret the world around us by intelligently bridging the physical and digital with unmatched technologies that sense, measure and connect. Visit http://www.analog.com
  • Editor's Contact Information
Stay Informed