Press Release

Contact Doug Dickinson

50A or Dual 25A µModule Regulator

Feb 29 2016 - MILPITAS, CA
  • Linear Technology Corporation introduces the LTM4650, a dual 25A or single 50A output step-down µModule® regulator with onboard shielded inductors, MOSFETs and a dual DC/DC regulator IC housed in a small thermally enhanced plastic package. The device is offered in a 16mm × 16mm × 5.01mm BGA with a patented built-in heat sink. The heat sink, attached to the MOSFETs and inductors, rapidly moves heat from the interior of the package to the top, where the surface of the heat sink is exposed to air. Thermal dissipation is further improved with airflow, or a combination of airflow and attachment to an external heat sink. With no external heat sink, the LTM4650 delivers 50A from 12VIN to 0.9VOUT at up to 71°C ambient temperature with 200LFM airflow or up to 77°C with 400LFM.


    50A or Dual 25A µModule® Regulator with Integrated Heat Sink

    LTM4650 PR Image

    The LTM4650’s precision current-mode architecture allows four devices to multiphase current share, delivering up to 300A to loads such as ASICs, FPGAs and microcontrollers. DC/DC conversion efficiency is improved by using Linear Technology’s DC/DC regulator IC with strong gate drivers and low loss MOSFETs. Delivering 50A, 92% efficiency is recorded at 5VIN, 1.8VOUT and 86% at 12VIN, 1.0VOUT.


    With a differential remote sense amplifier to compensate for voltage drop due to circuit board trace impedance, the LTM4650 guarantees ±1.5% maximum total DC output voltage accuracy over line, load and temperature.


    The LTM4650 is rated for operation from –40°C to 125°C. The 1,000-piece price starts at $46.75 each. For more information, visit www.linear.com/product/LTM4650.


    Summary of Features: LTM4650


    • Dual 25A or Single 50A Output
    • Input Voltage Range: 4.5V to 15V
    • Output Voltage Range: 0.6V to 1.8V
    • ±1.5% Maximum Total DC Output Error Over Line, Load & Temperature
    • Differential Remote Sense Amplifier
    • Multiphase Parallel Current Sharing with Multiple LTM4650s Up to 300A
    • Pin Compatible with the LTM4620 Dual 13A, Single 26A & LTM4630 Dual 18A, Single 36A
    • 16mm × 16mm × 5.01mm BGA Package

    LTM4650

    LTM4650 PR Image

    The USA list pricing shown is for budgetary use only. International prices may differ due to local duties, taxes, fees and exchange rates.

  • About Analog Devices
  • Analog Devices designs and manufactures semiconductor products and solutions. We enable our customers to interpret the world around us by intelligently bridging the physical and digital with unmatched technologies that sense, measure and connect. Visit http://www.analog.com
  • Editor's Contact Information
Stay Informed