Press Release

Contact Doug Dickinson

100V, 600mA, Synchronous Step-Down Delivers Over 93% Efficiency

Nov 21 2016 - MILPITAS, CA
  • Linear Technology Corporation announces the LT8630, a 600mA, 100V input capable synchronous step-down switching regulator. Synchronous rectification delivers efficiency as high as 93% while Burst Mode® operation keeps quiescent current under 7µA in no-load standby conditions. Its 3V to 100V input voltage range makes it ideal for 48V automotive systems, dual battery transportation, industrial and 36V to 72V telecom applications. Its internal high efficiency switches can deliver up to 600mA of continuous output current to voltages as low as 0.8V. The LT8630’s Burst Mode operation offers ultralow quiescent current, making it well suited for applications such as automotive always-on systems, which need to extend operating battery life. The LT8630’s unique design maintains a minimum dropout voltage, enabling it to operate with duty cycles up to 99%. Its variable frequency boundary mode switching topology offers high efficiency over a wide range of input voltages. The LT8630’s 20-lead TSSOP package with high voltage lead spacing offers a compact, thermally efficient footprint for high voltage applications.

    LT8630

    100V, 600mA(IOUT), Synchronous Step-Down


    The LT8630 utilizes internal top and bottom high efficiency power switches with the necessary boost diode, oscillator, control and logic circuitry integrated into a single die. Low ripple Burst Mode operation maintains high efficiency at low output currents while keeping output ripple below 5mVP-P. Special design techniques enable high efficiency over a wide input voltage range, and the LT8630’s current mode topology enables fast transient response and excellent loop stability. Other features include robust short-circuit protection, a power good flag, output voltage tracking and thermal protection.


    The LT8630EFE is packaged in a thermally enhanced TSSOP-20 package. An industrial temperature version, the LT8630IFE, is tested and guaranteed to operate from –40°C to 125°C operating junction temperature. Pricing starts at $3.60 each in 1,000-piece quantities and all versions are available from stock. For more information, visit www.linear.com/product/LT8630.


    Summary of Features: LT8630


    • Ultra-Wide Input Voltage Range: 3V to 100V
    • Output Voltage Range: 0.8V to 60V
    • Boundary Mode Switching for Highest Efficiency
    • Internal Synchronous Switches
    • Low Ripple Burst Mode® Operation:
    • Low Dropout: 99% Maximum Duty Cycle
    • Peak Current Mode Control
    • Programmable Undervoltage Lockout
    • Power Good Flag
    • Flexible Output Voltage Tracking
    • Short-Circuit Protection
    • Low Shutdown Current: 5µA
    • Tolerates Pin Open/Short Faults
    • Thermally Enhanced 20-Lead TSSOP with High Voltage Lead Spacing

    Pricing shown is for budgetary use only and may differ due to local duties, taxes, fees and exchange rates.


    Download high-resolution image


    Download PDF version

  • About Analog Devices
  • Analog Devices (NASDAQ: ADI) designs and manufactures semiconductor products and solutions. We enable our customers to interpret the world around us by intelligently bridging the physical and digital with unmatched technologies that sense, measure and connect. Visit http://www.analog.com
  • Editor's Contact Information
Stay Informed