Press Release

Contact Doug Dickinson

Industry's Fastest Comparators Drive 1.8V Logic Beyond 280MHz

Mar 11 2015 - MILPITAS, CA
  • Linear Technology Corporation announces the LTC6752 family of comparators with fast rise and fall times of 1.2ns and a toggle frequency of 280MHz, making them the fastest CMOS output comparators available today. Designed for driving logic levels from 3.3V down to 1.8V, the LTC6752 exhibits only 2.9ns of propagation delay and overdrive dispersion of only 1.8ns. Jitter is only 4.5ps for a 100mVpp, 100MHz sinusoidal input, and the outputs swing to within 200mV of the rails with up to 8mA of load current. All of this high speed performance is well suited for a broad range of timing-critical applications, where fast response times and CMOS output levels are required.


    The LTC6752 consists of 5 options offered in different packages with unique combinations of features, such as separate input and output supplies, low power shutdown, output latch, adjustable hysteresis and complementary outputs. The latch provides the ability to quickly capture the state of the comparator. With the adjustable hysteresis feature, the default 5mV hysteresis can be increased up to 40mV for clean switching in the presence of noisy input signals, and it allows for hysteresis to be completely eliminated. The separate input and output supply allows the output logic level to be independent of the input signal range for translation from one logic level to another.  With the shutdown, power can be reduced while enabling the comparator to wake up quickly. In addition, the complementary CMOS outputs simplify logic interfaces and eliminate the need for separate logic inversion.


    The inputs for the LTC6752 extend beyond both rails, particularly useful for single supply operation. All members of the LTC6752 family are capable of driving 3.3V and 2.5V logic. The LTC6752-2, LTC6752-3 and LTC6752-4 have separate input and output supplies, decoupling the input and output voltage levels and enabling them to drive 1.8V logic.


    “The LTC6752 family greatly expands the capabilities of CMOS output comparators with unprecedented speed and performance” stated Brian Hamilton, Design Manager for Linear Technology. “Each option combines a unique set of features to address a wide range of applications.” The LTC6752 family is offered in the TSOT23, SC70, MSOP8 and a 12-lead 3mm x 3mm QFN package. These parts are fully specified over two temperature ranges: -40°C to 85°C and -40°C to 125°C. All members of the LTC6752 family are in full production, with prices starting at $1.62 each in 1,000 piece quantities. For more information, visit www.linear.com/product/LTC6752.


    LTC6752 PR Image

    Summary of Features: LTC6752


    • 280MHz Toggle Rate
    • 2.9ns Low Propagation Delay
    • Rail-to-Rail Inputs Extend Beyond Both Rails
    • CMOS Outputs Capable of Driving ±22mA
    • 4.5mA Low Quiescent Current
    • Features within the LTC6752 Family:
      • 2.45V to 5.25V Input Supply & 1.71V to 3.5V Output Supply (Separate Supply Option)
      • 2.45V to 3.5V Supply (Single Supply Option)
      • Shutdown Pin for Reduced Power
      • Output Latch & Adjustable Hysteresis
      • Complementary Outputs
    • Packages: TSOT-23, MSOP, SC70, 3mm x 3mm QFN
    • Operating Temperature Range:
      -40°C to 125°C

    280MHz, 2.9ns CMOS Output Comparator Family


    LTC6752 PR Image

    Click Photo for High-Res Image


    The USA list pricing shown is for budgetary use only. International prices may differ due to local duties, taxes, fees and exchange rates.


  • About Analog Devices
  • Innovation, performance, and excellence are the cultural pillars on which Analog Devices has built one of the longest standing, highest growth companies within the technology sector. Acknowledged industry-wide as the world leader in data conversion and signal conditioning technology, Analog Devices serves over 60,000 customers, representing virtually all types of electronic equipment. Analog Devices is headquartered in Norwood, Massachusetts, with design and manufacturing facilities throughout the world. Analog Devices is included in the S&P 500 Index.
  • Editor's Contact Information
Stay Informed