Press Release

Contact Joe Dussi

Ultralow Power Buck Regulator Achieves Industry’s Highest Power Conversion Efficiency to Boost Battery Life for IoT Applications

Aug 24 2015 - Norwood, MA
  • ADP5301 Ultralow Power Buck Regulator Achieves Industry's Highest Power Conversion EfficiencyAnalog Devices, Inc. (NASDAQ: ADI) today introduced an ultralow power buck regulator that extends battery life in portable devices by achieving the industry’s highest ultra-light-load power conversion efficiency. With a 90 percent efficiency rating and consuming only 180-nA quiescent current, the ADP5301 buck regulator is designed to deliver maximum power for a longer period of time than previously achievable and is ideally suited for Internet of Things (IoT) applications, including wireless sensor networks and wearable devices such as fitness bands and smartwatches. The new device is housed in a tiny WLCSP package that measures less than 3.1-mm², which makes it suitable for small form factors.


    ADP5301 Ultralow Power Buck Regulator Key Features: 

    • 90 percent power conversion efficiency in ultralight load with 180-nA quiescent current boosts battery life
    • 6.5-V to 2.05-V input voltage range enables wide range of battery sources or architectures
    • Selectable, low-noise forced PWM mode with low output voltage ripple powers noise-sensitive analog load up to 500-mA output current capability
    • Integrated voltage supervisory function increases overall system reliability


    Product
    Sample Availability
    Full Production
    Price Each per 1,000
    Special Feature
    Packaging
    ADP5301
    Now
    Now
    $0.95
    VOUT OK Flag
    9-ball WLCSP
    ADP5300
    Now
    Now
    $0.95
    VOUT OK Flag
    10-lead LFCSP
    ADP5302
    Now
    Now
    $0.95
    VIN OK Flag
    10-lead LFCSP
    ADP5303
    Now
    Now
    $0.95
    VIN OK Flag
    9-ball WLCSP
     

  • About Analog Devices
  • Analog Devices designs and manufactures semiconductor products and solutions. We enable our customers to interpret the world around us by intelligently bridging the physical and digital with unmatched technologies that sense, measure and connect. Visit http://www.analog.com
  • Editor's Contact Information
Stay Informed