Press Release

Contact Joe Dussi

Zero-Drift, Precision Op Amp Simplifies Board Design and Delivers Industry’s Best Noise Performance

Aug 20 2015 - Norwood, MA
  • ADA4522-2 Zero-Drift, Precision Op Amp Simplifies Board DesignAnalog Devices, Inc. (NASDAQ: ADI) today introduced the first in a new series of high-voltage, low-noise, zero-drift, precision operational amplifiers that reduce system noise, cost, board space, and development time by providing on-chip electro-magnetic interference (EMI) filtering and eliminating the need for calibration circuitry. The dual-channel ADA4522-2 op amp operates within a supply voltage range of 4.5 V to 55 V and exhibits noise performance that is at least 35 percent better than its closest competitor. The new device provides the ease-of-use of a precision op amp with the ultra-low offset and drift of a zero-drift op amp. The ADA4522-2 is suitable for a wide range of applications, including current sensing in electronic loads, power supplies and motor control and offset correction in composite amplifiers used in instrumentation and other applications.

    ADA4522-2 Zero-Drift Op Amp Key Features:
    • Low noise: 5.8 nV/√Hz @ 1 kHz typ
    • Low offset: 5 uV max @ 25 C
    • Low offset voltage drift: 22 nV/ºC max
    • Wide bandwidth: 2.7-MHz GPB
    • Operates from supply voltages of 4.5 V to 55 V
    • High chopping frequency: 800 kHz for wider closed loop bandwidth and easy filtering
    • Inputs sense Vee and rail-to-rail output

     Sample Availability
     Full Production
     Price Each per 1,000
    SOIC-8, MSOP-8
    TSSOP-14, SOIC-14

  • About Analog Devices
  • Analog Devices designs and manufactures semiconductor products and solutions. We enable our customers to interpret the world around us by intelligently bridging the physical and digital with unmatched technologies that sense, measure and connect. Visit
  • Editor's Contact Information
Stay Informed