Press Release

Contact Beth Schlesinger

Distributed Power Amplifiers Cover 2-50 GHz to Simplify Instrumentation and Microwave Radio Applications

Jul 14 2015 - Norwood, MA
  • HMC1126 and HMC1127 distributed power amplifiers simplify instrumentation and microwave radio applicationsAnalog Devices, Inc. (NASDAQ: ADI) introduced today the HMC1127 and the HMC1126 MMIC (Monolithic Microwave Integrated Circuit) distributed power amplifiers. Covering the frequency range of 2-50 GHz, these new power amplifier die simplify system design and improve performance by eliminating the need for RF switches between frequency bands. Each amplifier incorporates I/Os that are internally matched to 50 Ohms, facilitating easy integration into multi-chip modules. All data is taken with the chips connected via two 0.02-mm (1 mil) wire bonds measuring 0.31-mm (12 mils) in length. Based on a GaAs (gallium-arsenide) pHEMT (pseudomorphic high-electron mobility transistor) design, the HMC1126 and HMC1127 are ideal for instrumentation, microwave radio and VSAT antennas, aerospace and defense systems, telecommunications infrastructure, and fiber optic applications. 


    HMC1127 GaAs pHEMT MMIC Distributed Power Amplifier Key Features: 

    • P1dB output power: 12.5 dBm
    • Psat output power: 17.5 dBm
    • Gain: 14.5 dB
    • Output IP3: 23 dBm
    • Supply voltage: +5 V @80 mA
    • 50 Ohm matched I/O
    • Die size: 2.7 x 1.45 x 0.1 mm

    HMC1126 GaAs pHEMT MMIC Distributed Power Amplifier Key Features: 

    • P1dB output power: 17.5 dBm
    • Psat output power: 21 dBm
    • Gain: 11 dB
    • Output IP3: 28 dBm
    • Supply voltage: +5 V@65 mA
    • 50 Ohm matched I/O
    • Die size: 2.3 x 1.45 x 0.1 mm

     Product Sample Availability  Full Production Price Each per 1,000 Packaging
    HMC1127 Now Now
    $113 DIE
    HMC1126 Now
    Now $103 DIE

  • About Analog Devices
  • Analog Devices designs and manufactures semiconductor products and solutions. We enable our customers to interpret the world around us by intelligently bridging the physical and digital with unmatched technologies that sense, measure and connect. Visit http://www.analog.com
  • Editor's Contact Information
Stay Informed