Press Release

Contact Doug Dickinson

4GHz Amplifier Achieves <1pA Input Bias Current over –40°C to 85°C Temperature Range

May 13 2015 - MILPITAS, CA
  • Linear Technology announces the LTC6268-10 single and dual LTC6269-10 4GHz FET-input op amps for high dynamic range and high speed transimpedance amplifier (TIA) applications. These new decompensated amplifiers extend the speed and dynamic range capabilities of this ultralow bias current op amp family for applications with a gain of 10 or higher. Input bias current is 0.9pA max over the      –40°C to 85°C temperature range and just 4pA max over the entire –40°C to 125°C temperature range. Wideband voltage and current noise is 4nV/√Hz and 7fA/√Hz, respectively. With 0.45pF input capacitance and 1000V/µs slew rate, the LTC6268-10 and LTC6269-10 are well suited for photodiode and photomultiplier (PMT) circuits, high impedance sensor applications and for driving analog-to-digital converters (ADCs).


    The LTC6268-10 data sheet features circuit and layout techniques to maximize TIA performance, with example circuits ranging from 20kΩ transimpedance gain at 210MHz bandwidth, to 402kΩ transimpedance gain at 34MHz bandwidth. The LTC6268-10 is available in a 6-lead SOT-23 package, as well as an 8-lead SOIC with guard pins to protect against board leakage currents. The LTC6269-10 is available in an MSOP-8 with exposed pad and in 3mm × 3mm DFN-10 packages. The LTC6268-10 and LTC6269-10 are fully specified over the industrial –40°C to 85°C and –40°C to 125°C temperature ranges. Prices start at $2.90 each for the LTC6268-10 and $4.90 each for the LTC6269-10 each in 1000-piece quantities. For more information, visit www.linear.com/products/LTC6268-10 and www.linear.com/products/LTC6269-10.


    Summary of Features: LTC6268-10 & LTC6269-10


    • Gain Bandwidth Product: 4GHz
    • Low Input Bias Current
      • ±3fA Typ Room Temperature
      • 4pA Max at 125°C
    • Current Noise (100kHz): 7fA/√Hz
    • Voltage Noise (1MHz): 4.0nV/√Hz
    • Extremely Low CIN 0.45pF
    • Rail-to-Rail Output
    • AV ≥10
    • Slew Rate: + 1500V/µs, –1000V/µs
    • Supply Range: 3.1V to 5.25V
    • Quiescent Current: 16.5mA
    • Operating Temp Range: –40°C to 125°C
    • Single in 8-Lead SO-8 & 6-LeadTSOT-23 Packages
    • Dual in 8-Lead MS8 3mm × 3mm & 10-Lead DFN-10 Packages

    20kΩ Gain 210MHz Transimpedance Amplifier

    LTC6268-10-6269-10 PR Image

    The USA list pricing shown is for budgetary use only. International prices may differ due to local duties, taxes, fees and exchange rates.

  • About Analog Devices
  • Analog Devices designs and manufactures semiconductor products and solutions. We enable our customers to interpret the world around us by intelligently bridging the physical and digital with unmatched technologies that sense, measure and connect. Visit http://www.analog.com
  • Editor's Contact Information
Stay Informed