Press Release

Contact Doug Dickinson

16-Bit, 2.7Gsps DAC Delivers 80dB Spurious Free Dynamic Range

May 11 2015 - MILPITAS, CA
  • Linear Technology Corporation announces the LTC2000A, a 16-bit, 2.7Gsps digital-to-analog converter (DAC) optimized for high end broadband wired-and-wireless communications and radar applications. The LTC2000A offers exceptional spectral purity of 80dBc SFDR at 50MHz output and 72dBc SFDR at 1080MHz output to meet the most stringent requirements of high end applications. The device features better than 78dBc 2-tone intermodulation distortion (IMD) from DC to 1080MHz output, low phase noise and a wide 2.1GHz –3dB output bandwidth. As a result, the LTC2000A enables broadband or high frequency direct RF synthesis in applications such as instrumentation, broadband communications, test equipment and cable TV DOCSIS CMTS.


    The ±1V compliant outputs feature a 40mA full scale current which can be adjusted as low as10mA or as high as 60mA to suit the application. Data is transferred to the LTC2000A over a parallel LVDS interface port with transfer rates of up to 1.35Gsps using a 675MHz double data rate (DDR) data clock. Dual DDR ports are required to achieve the 2.7Gsps update rate while a single port can be used to operate at a lower 1.35Gsps update rate. At 2.7Gsps, the LTC2000A consumes 2.4W from dual 1.86V and 3.3V supplies, while at 1.35Gsps the device consumes just 1.4W. Designed for ease of use, the LTC2000A offers an internal pattern generator, LVDS loop out MUX, and junction temperature sensing to simplify system development and debug.


    The LTC2000A is offered in 16-bit, 14-bit and 11-bit versions in a RoHS compliant 9mm × 15mm BGA package. The LTC2000A is available in production today in commercial and industrial temperature grades, competitively priced, starting at $79.00 each for the LTC2000A-16 in 1,000-piece quantities. Demo boards and samples are available via the Linear Technology website www.linear.com/product/LTC2000A.


    Summary of Features: LTC2000A


    • 80dBc SFDR at 50MHz fOUT
    • >68dBc SFDR from DC to 1080MHz fOUT
    • 40mA Nominal Full-Scale, ±1V Output Compliant
    • 10mA to 60mA Adjustable Full-Scale Current Range
    • Single or Dual Port DDR LVDS & DHSTL Interface
    • Low Latency (7.5 Cycles for Single Port, 11 Cycles for Dual Port)
    • >78dBc 2-Tone IMD from DC to 1000MHz fOUT
    • –156dBc/Hz Additive Phase Noise at 1MHz Offset from 65MHz fOUT
    • 170-Lead 9mm × 15mm BGA Package

    16-Bit, 2.7Gsps DAC with Exceptional Spectral Purity

    LTC2000A PR Image

    The USA list pricing shown is for budgetary use only. International prices may differ due to local duties, taxes, fees and exchange rates.


    Download PDF version

  • About Analog Devices
  • Analog Devices designs and manufactures semiconductor products and solutions. We enable our customers to interpret the world around us by intelligently bridging the physical and digital with unmatched technologies that sense, measure and connect. Visit http://www.analog.com
  • Editor's Contact Information
Stay Informed