Press Release

Contact Doug Dickinson

45V Input 100mA LDO Offers Active Output Discharge

Aug 13 2014 - MILPITAS, CA
  • Linear Technology Corporation announces the LT3061, a high voltage, low noise, low dropout voltage linear regulator with active output discharge. The device delivers up to 100mA of continuous output current with a 250mV dropout voltage at full load. The LT3061 includes an internal NMOS pull-down that discharges the output voltage if either the SHDN pin is driven low or the input voltage is turned off. This rapid output discharge helps protect the load in applications requiring power conditioning on both start-up and shutdown, such as in high-end imaging sensors.


    The LT3061 features a wide 1.6V to 45V input voltage range and delivers adjustable output voltages from 0.6V to 19V. A single capacitor provides programmable ultralow noise operation, only 30µVRMS across a 10Hz to 100kHz bandwidth and reference soft-start functionality, preventing output voltage overshoot at turn-on. The LT3061’s output voltage tolerance is highly accurate at ±2% over line, load and temperature. The device’s wide input and output voltage range, fast transient response, low quiescent current of 45µA (operating) and <2µA (in shutdown) make it ideal for portable battery-powered systems that require optimum run time, and for use in automotive, industrial and avionic power supply applications.


    The LT3061 operates with a small, low cost, ceramic output capacitor, optimizing stability and transient response. The IC is stable with a minimum value 3.3µF output capacitor. The device’s internal protection circuitry includes reverse-battery protection, reverse-current protection, current limit with foldback and thermal limiting.


    The LT3061 is housed in thermally enhanced 8-lead 2mm × 3mm DFN and MSOP packages, offering a compact footprint. The E- and I-grade versions feature an operating junction temperature of –40°C to +125°C, the high reliability H-grade is specified from –40°C to +150°C and the military MP-grade operates from –55°C to +150°C. 1,000 piece pricing starts at $1.55 each for both the DFN and MSOP package E-grades, respectively. All devices are available from stock. For more information, visit www.linear.com/product/lt3061.


    Summary of Features: LT3061


    • Output Current: 100mA
    • Low Dropout Voltage: 250mV
    • Active Output Voltage Discharge in Shutdown or Input Supply Removal
    • Low Noise: 30µVRMS (10Hz to 100kHz)
    • Low Quiescent Current: 45µA
    • Wide Input Voltage Range: 1.6V to 45V
    • Adjustable Output Voltage Range: 0.6V to 19V
    • Output Tolerance: ±2% Over Load, Line & Temperature
    • Single Capacitor Soft-Starts Reference & Lowers Output Noise
    • Stable with 3.3µF Ceramic Capacitors
    • Low Shutdown Current <2µA
    • Reverse Battery & Reverse-Current Protection
    • Thermal Limiting & Current Limiting with Foldback
    • Thermally Enhanced 8-Lead 2mm × 3mm DFN & MSOP Packages

    45VIN, 0.6VOUT 100mA Ultralow Noise LDO with Active Output Discharge

    LT3061 PR Image

    The USA list pricing shown is for budgetary use only. International prices may differ due to local duties, taxes, fees and exchange rates.


    Download PDF version

  • About Analog Devices
  • Innovation, performance, and excellence are the cultural pillars on which Analog Devices has built one of the longest standing, highest growth companies within the technology sector. Acknowledged industry-wide as the world leader in data conversion and signal conditioning technology, Analog Devices serves over 60,000 customers, representing virtually all types of electronic equipment. Analog Devices is headquartered in Norwood, Massachusetts, with design and manufacturing facilities throughout the world. Analog Devices is included in the S&P 500 Index.
  • Editor's Contact Information
Stay Informed