Press Release

Contact Doug Dickinson

16-Channel, 16-Bit ±10V Soft-Span DAC Drives 10mA & 1000pF Loads

Jun 16 2014 - MILPITAS, CA
  • Linear Technology Corporation introduces the LTC2668-16, a 16-channel, 16-bit voltage output digital-to-analog converter (DAC) with Soft-Span outputs, each of which can be independently configured for one of five selectable unipolar and bipolar output ranges up to ±10V. Each rail-to-rail DAC output is capable of sourcing or sinking 10mA with guaranteed load regulation and is stable driving capacitive loads as large as 1000pF. This makes the LTC2668 ideal for driving a variety of demanding loads in applications such as optical modules, programmable logic controllers (PLCs), MRI and X-ray imaging, automatic test equipment, laser etch equipment, spectrum analyzers and oscilloscopes.


    The LTC2668 offers many space-saving features in a compact 6mm × 6mm QFN package, nearly 50% smaller footprint than alternative 16-channel DACs. The LTC2668 can be operated from a single 5V supply, or from dual bipolar supplies depending on the output voltage range requirement. The device includes a precision 2.5V 10ppm/°C max reference to generate the five Soft-Span output ranges, or it can be driven with an external reference. A convenient 16:1 high voltage analog multiplexer enables the user to monitor circuit integrity or perform in-circuit calibration, saving significant board real estate. The LTC2668 also supports an A/B toggle function for generating an AC bias or for applying dither to a system. Configuration of the LTC2668 is handled via an SPI-compatible serial interface which can be powered from an independent 1.8V to 5V digital supply.


    The LTC2668 is offered in both 16-bit and 12-bit versions and is available today in commercial, industrial and automotive (–40°C to 125°C) temperature grades. Pricing begins at $31.25 each for the LTC2668-16 and $25.75 each for the LTC2668-12 in 1,000-piece quantities. The DC2025A evaluation board for the LTC2668 family is available at www.linear.com/demo or via a local Linear Technology sales office. The demo board is supported by the Linduino firmware development system, using the DC2026A. For more information, visit www.linear.com/product/LTC2668 and www.linear.com/solutions/linduino.


    Summary of Features: LTC2668


    • Precision Integrated Reference 10ppm/°C Max
    • Independently Programmable Output Ranges: 0V to 5V, 0V to 10V, ±2.5V, ±5V, ±10V
    • Full 16-Bit/12-Bit Resolution at All Ranges
    • Maximum INL Error: ±4LSB at 16 Bits
    • A/B Toggle via Software or Dedicated Pin
    • 16:1 Analog Multiplexer
    • Guaranteed Monotonic Over Temperature
    • Asynchronous DAC Update Pin
    • Internal or External Reference
    • Outputs Drive ±10mA Guaranteed
    • 1.8V to 5V SPI Serial interface
    • 6mm × 6mm 40-Lead QFN Package

    16-Bit, 16-Channel DAC in 6mm × 6mm QFN

    LTC2668-16 PR Image

    Download PDF version

  • About Analog Devices
  • Innovation, performance, and excellence are the cultural pillars on which Analog Devices has built one of the longest standing, highest growth companies within the technology sector. Acknowledged industry-wide as the world leader in data conversion and signal conditioning technology, Analog Devices serves over 60,000 customers, representing virtually all types of electronic equipment. Analog Devices is headquartered in Norwood, Massachusetts, with design and manufacturing facilities throughout the world. Analog Devices is included in the S&P 500 Index.
  • Editor's Contact Information
Stay Informed