Press Release

Contact Grainne Murphy Market Manager

Analog Devices’ nanoDAC+TM Converters Expand Industry’s Best D/A Converter Performance in the Smallest Package

Feb 5 2014 - Norwood, MA
  • Analog Devices, Inc. (ADI) introduced today the AD5683R D/A converter. This16-bit single nanoDAC+ continues the series of ADIs nanoDAC® products offering high performance in smaller packages. Offering value without compromise with relative accuracy of ±2-LSB INL, 2-ppm/°C 2.5-V reference, and space saving packages, this combination allows analog designers to address a wider range of applications without having to trade accuracy for footprint. 

    With 16, 14, 12 and 10-Bit options available, The AD5683R D/A converter provides a versatile pin-compatible upgrade/downgrade path for performance in a wide range of markets including communications infrastructure, industrial process control, healthcare and instrumentation. 

    AD5683R 16-bit nanoDAC+ Key Features: 

    Pricing and Availability

    Product
     Sample Availability/Full Production
    Resolution
    Integrated Reference
     Interface
    Price Each Per 1,000
    Packaging 
     AD5683R
     NOW
     16-bit
     Yes
     SPI
     $3.15
     8-lead LFCSP,
    10-lead MSOP
     AD5683
     NOW
     16-bit
     No
     SPI
     $2.50
     8-lead LFCSP
     AD5682R
     NOW
     14-bit
     Yes
     SPI
     $2.30
     8-lead LFCSP
     AD5681R
     NOW
     12-bit
     Yes
     SPI
     $1.90
     8-lead LFCSP,
    10-lead MSOP
     AD5310R
     NOW
     10-bit
     Yes
     SPI
     $1.29
     10-lead MSOP

    The AD5683R can be designed into circuits for PLC, I/O cards applications with ADI’s AD5750-2 which is a single-channel, low cost, precision voltage/current output driver amplifier.

    • Download AD5683R data sheet, order samples and evaluation boards.
    • Connect with engineers and ADI product experts on EngineerZone™, an online technical support community
    • Find latest information on nanoDAC solutions from ADI
    • ±2 LSB-INL max - suits open loop applications
    • 2-ppm/°C 2.5-V reference – saves board space and removes calibration requirements over temperature
    • Total Unadjusted Error 2-mV - eliminates need for initial calibration/adjustment
    • 2-mm × 2-mm 8-lead LFCSP and 10-lead MSOP – allowing more functionality within shrinking board/module sizes
    • 4-KV HBM ESD rating - provides system robustness
    • I2C versions available soon
  • About Analog Devices
  • Innovation, performance, and excellence are the cultural pillars on which Analog Devices has built one of the longest standing, highest growth companies within the technology sector. Acknowledged industry-wide as the world leader in data conversion and signal conditioning technology, Analog Devices serves over 60,000 customers, representing virtually all types of electronic equipment. Analog Devices is headquartered in Norwood, Massachusetts, with design and manufacturing facilities throughout the world. Analog Devices is included in the S&P 500 Index.
  • To subscribe to Analog Dialogue, ADI's monthly technical journal, visit: http://www.analog.com/subscribe
  • Editor's Contact Information
Stay Informed