Press Release

Contact Doug Dickinson

Tiny Low Frequency Clock Supports Long Duration Power-On Reset & Watchdog Timer Applications

Mar 26 2013 - MILPITAS, CA
  • Linear Technology announces the LTC6995, a simple, accurate low frequency clock uniquely configurable for long duration power-on reset and watchdog timer applications. The LTC6995 is the latest part in the TimerBlox® family of versatile silicon timing devices, which combines an accurate programmable oscillator with precision circuitry and logic. An extremely wide resistor-settable frequency range provides a clock period from 1ms to 9.5 hours. Upon power-on or a reset signal, the LTC6995 will initiate a full output clock cycle. The reset capability and programmable period are specifically intended for long duration timing events.


    The LTC6995 is simply programmed, using 1 to 3 resistors, with a maximum frequency error guaranteed less than 1.5%. The reset function will truncate the output pulse, clear the internal dividers and hold the output in a high or low state. The polarity of the reset input and the output signal can be configured for active-low or active-high operation. Two versions of the LTC6995 are available, with inverted reset functionality; the reset on the LTC6995-1 is active high, and active low for the LTC6995-2. The output polarity in the reset condition is selectable for both versions.


    TimerBlox devices are solid state and can be operated under high acceleration, vibration and temperature extremes. They require no timing capacitors, crystals, microcontroller or programming. These devices offer higher accuracy and stability, and lower power consumption than typical resistor/capacitor-based oscillators. Their 20mA source and sink capability enables direct driving of opto-isolators for electrical isolation. Fully specified over the temperature range of –55°C to 125°C, the TimerBlox devices are suitable for demanding automotive and industrial applications, where many oscillators and microcontrollers are unable to operate. The small SOT23 footprint allows each timing device to be placed at the point of use, without routing signals over long distances, providing an ideal timer for space-limited applications such as handheld and portable devices.


    “With only a few components, the LTC6995 provides an accurate long duration timer for power-on reset or watchdog timer events,” says Jim Douglass, design manager for Linear Technology. “The LTC6995 is simple and effective.”


    The LTC6995 is now available, priced starting at $1.35 each in 1,000-piece quantities. For more information, visit www.linear.com/product/LTC6995-1.


    Summary of Features: LTC6995


    • Timing Reset by Power-On or Reset Input
    • Internal Oscillator
      • No Crystal
      • No Timing Capacitors
    • Simple Setup Using 1 to 3 Resistors
      • Period Range: 1ms to 9.5 Hours
      • <1.5% Max Error
    • Square Wave Output with 50% Duty Cycle
    • Output Reset Function
    • 55µA to 80µA Supply Current
    • 500µs Start-Up Time
    • 2.25V to 5.5V Single Supply Operation
    • CMOS Output Driver Sources/Sinks 20mA
    • –55°C to 125°C Operating Temperature Range
    • Low Profile ThinSOT & 2mm × 3mm DFN

    Low Frequency Oscillator for Power-On Reset Long Duration Timing Events

  • About Analog Devices
  • Innovation, performance, and excellence are the cultural pillars on which Analog Devices has built one of the longest standing, highest growth companies within the technology sector. Acknowledged industry-wide as the world leader in data conversion and signal conditioning technology, Analog Devices serves over 60,000 customers, representing virtually all types of electronic equipment. Analog Devices is headquartered in Norwood, Massachusetts, with design and manufacturing facilities throughout the world. Analog Devices is included in the S&P 500 Index.
  • Editor's Contact Information
Stay Informed