Press Release

Contact Doug Dickinson

Low Noise, 1mV Output Ripple, 5A Step-Down µModule Regulator for Data Converters & High Speed Transceivers

Apr 30 2013 - MILPITAS, CA
  • Linear Technology Corporation introduces the LTM8028, a 1mV output ripple µModule® (micromodule) regulator designed to power data converters and high speed transceivers. The low output ripple minimizes random jitter in high speed data transceivers for superior bit error rate (BER) performance. When powering an analog-to-digital converter (ADC), tests showed a 13dB improvement in spurious free dynamic range (SFDR) with the LTM8028 compared to a typical step-down regulator. The µModule regulator combines a 36V synchronous step-down switcher, powering a 5A linear post-regulator in a compact 15mm × 15mm × 4.92mm BGA package. To minimize power dissipation and voltage drop across the linear regulator, the linear regulator automatically adjusts the output voltage of the internal synchronous regulator.

    LTM8028 PR Image

    A tri-state digital interface determines the LTM8028’s output voltage, which is adjustable from 0.8V to 1.8V in 50mV increments. Output voltage regulation is ±1.5% accurate over temperature. Output noise is just 40µVRMS over the 10Hz to 100kHz frequency range. The step-down regulator features a user-adjustable current limit accurate within ±10%, and adjustable switching frequency between 200kHz to 1MHz, with the option to synchronize to an external clock in the same range.


    The LTM8028 is guaranteed to operate over the –40°C to +125°C and –55°C to +125°C internal temperature range. The LTM8028 is available for immediate delivery from stock, with priced starting at $14.20 each for 1,000 piece quantities. For more information, visit www.linear.com/product/LTM8028.


    Summary of Features: LTM8028


    • Low Noise Step-Down Module
      • 13dB Better SFDR (Spurious Free Dynamic Range) Compared to Typical Switcher
      • <1mV Output Ripple
    • 6V to 36V VIN Range
    • Internally Linked Switcher & LDO VOUT
    • 3-Pin Tri-State I/F Sets VOUT from 0.8V to 1.8V in 50mV Increments
      • ±1.5% Accuracy Over Temperature
    • Parallelable up to 10A

    1mV Output Ripple, 5A Step-Down µModule Regulator Reduces Error Rate in High Speed Transceiver & Data Converter Applications

    LTM8028 PR Image
  • About Analog Devices
  • Innovation, performance, and excellence are the cultural pillars on which Analog Devices has built one of the longest standing, highest growth companies within the technology sector. Acknowledged industry-wide as the world leader in data conversion and signal conditioning technology, Analog Devices serves over 60,000 customers, representing virtually all types of electronic equipment. Analog Devices is headquartered in Norwood, Massachusetts, with design and manufacturing facilities throughout the world. Analog Devices is included in the S&P 500 Index.
  • Editor's Contact Information
Stay Informed