Press Release

Contact Doug Dickinson

40V, 2A Synchronous Buck-Boost DC/DC Converter Offered in High Temperature H Grade & High Reliability MP Grade

Jun 17 2013 - MILPITAS, CA
  • Linear Technology announces the high temperature H-grade (40°C to 150°C junction temperature) and high reliability MP-grade (55°C to 150°C) version of the LTC3115-1 in a 20-lead thermally enhanced TSSOP package. The LTC3115-1 is a synchronous buck-boost converter that delivers up to 2A of continuous output current from a wide range of power sources from single-cell Li-Ion to 24V/28V industrial rails to 40V automotive inputs.


    The LTC3115-1’s 2.7V to 40V input and output range provides a regulated output with inputs above, below or equal to the regulated output. The low noise buck-boost topology incorporated in the LTC3115-1 provides a continuous, jitter-free transition between buck and boost modes, making it ideal for RF and other noise-sensitive applications that must maintain a low-noise constant output voltage with a variable input power source. Efficiency of up to 95% extends run time in battery powered systems. The LTC3115-1’s switching frequency is user- programmable between 100kHz and 2MHz, and can be synchronized to an external clock. Proprietary buck-boost PWM circuitry ensures low noise and high efficiency while minimizing the size of external components. The combination of tiny externals and a TSSOP-20E package provide a compact solution footprint.


    The H-grade version operates from 40°C to a maximum junction temperature of 150°C, guaranteed throughout this temperature range. Similarly, the MP grade version operates from -55°C to a maximum junction temperature of 150°C, and is guaranteed and tested throughout this temperature range. For both the H grade and the MP grade, the electrical specifications are identical to the industrial grades. They are ideal for automotive, industrial and military applications, which are subject to extreme ambient temperatures.


    Both the LTC3115HFE-1 and the LTC3115MPFE-1 are available in a 20-lead thermally enhanced TSSOP package. Pricing starts at $6.36 and $16.48 each, respectively, for 1,000-piece quantities, and both are available from stock. For more information, visit www.linear.com/product/LTC3115-1.


    Summary of Features: LTC3115H/MP


    • Wide VIN Range: 2.7V to 40V
    • Wide VOUT Range: 2.7V to 40V
    • 1A Output Current for VIN ≥ 3.6V, VOUT = 5V
    • 2A Output Current in Step-Down Operation for VIN ≥ 6V
    • Programmable Frequency: 100kHz to 2MHz
    • Synchronizable Up to 2MHz with an External Clock
    • Up to 95% Efficiency
    • 30µA No-Load Quiescent Current in Burst Mode® Operation
    • Ultralow Noise Buck-Boost PWM
    • Internal Soft-Start
    • 3µA Supply Current in Shutdown
    • Programmable Input Undervoltage Lockout
    • Thermally Enhanced 20-Lead TSSOP Package
    • 55°C to 150°C Temperature Range MP-Grade
    • 40°C to 150°C Temperature Range H-Grade

    High Temperature & Reliability Versions of 40V, 2A Synchronous Buck-Boost DC/DC Converter

    LTC3115-1-HMP PR Image

    Download PDF version

  • About Analog Devices
  • Innovation, performance, and excellence are the cultural pillars on which Analog Devices has built one of the longest standing, highest growth companies within the technology sector. Acknowledged industry-wide as the world leader in data conversion and signal conditioning technology, Analog Devices serves over 60,000 customers, representing virtually all types of electronic equipment. Analog Devices is headquartered in Norwood, Massachusetts, with design and manufacturing facilities throughout the world. Analog Devices is included in the S&P 500 Index.
  • Editor's Contact Information
Stay Informed