Press Release

Contact Grainne Murphy Market Manager

Analog Devices’ nanoDAC+™ Converters Expand Industry’s Best D/A Converter Performance and Smallest Packages

Feb 20 2013 - Norwood, MA
  • Analog Devices, Inc. (ADI) introduced today the AD5689R D/A converter. This16-bit dual nanoDAC+ continues the series of ADIs nanoDAC® products offering high performance in smaller packages. With relative accuracy of ±2-LSB INL, 2-ppm/°C 2.5-V reference, and space saving packages, this combination allows analog designers to address a wider range of applications without having to trade off performance for footprint. The series provides a straightforward pin compatible 10-bit to 16–bit upgrade/downgrade path for applications in a wide range of markets including communications infrastructure, industrial process control, healthcare and instrumentation. 

    • Download AD5689R data sheet, order samples and evaluation boards
    • Connect with engineers and ADI product experts on EngineerZone™, an online technical support community
    • Find latest information on nanoDAC solutions from ADI

     
    The AD5689R also includes useful pin functions such as VLOGIC facilitating 1.8-V, 3-V and 5-V logic levels and a GAIN pin enabling the output range to be doubled. The series has both SPI and I2C interface options. 


    AD5689R 16-bit nanoDAC+ Key Features: 

    • ±2 LSB-INL max - suits open loop applications
    • 2-ppm/°C 2.5-V reference – saves board space and removes calibration requirements over temperature
    • Total Unadjusted Error 2-mV - eliminates need for initial calibration/adjustment
    • 3-mm × 3-mm 16-lead LFCSP and 16-lead TSSOP- for shrinking board/module sizes
    • 4-KV HBM ESD rating - provides system robustness

    Pricing, Availability and Dual nanoDAC Options
    Product
    Sample Availability/Full Production
    Resolution
    Integrated Reference
     Interface
    Price Each Per 1,000
    Packaging 
     AD5689
     NOW
     16-bit
     No  SPI
     $4.18
     16-lead LFCSP, 16-lead TSSOP
     AD5689R
     NOW
     16-bit
     Yes
     SPI
     $4.48
     16-lead LFCSP, 16-lead TSSOP
     AD5697R
     NOW
     12-bit
     Yes
     I2C
     $2.80
     16-lead LFCSP, 16-lead TSSOP
     AD5687R
     NOW
     12-bit
     Yes
     SPI
     $2.80
     16-lead LFCSP, 16-lead TSSOP
     AD5687
     NOW
     12-bit
     Yes
     SPI
     $2.50
     16-lead LFCSP, 16-lead TSSOP
     AD5338R
     NOW
     10-bit
     No  I2C
     $1.96
     16-lead LFCSP, 16-lead TSSOP
     AD5313R
     NOW
     10-bit
     Yes
     SPI
     $1.96
     16-lead LFCSP, 16-lead TSSOP

    The AD5689R can be designed into circuits for PLC, I/O cards applications with ADI’s AD5750-2 which is a single-channel, low cost, precision voltage/current output driver amplifier.

  • About Analog Devices
  • Innovation, performance, and excellence are the cultural pillars on which Analog Devices has built one of the longest standing, highest growth companies within the technology sector. Acknowledged industry-wide as the world leader in data conversion and signal conditioning technology, Analog Devices serves over 60,000 customers, representing virtually all types of electronic equipment. Analog Devices is headquartered in Norwood, Massachusetts, with design and manufacturing facilities throughout the world. Analog Devices is included in the S&P 500 Index.
  • To subscribe to Analog Dialogue, ADI's monthly technical journal, visit: http://www.analog.com/subscribe
  • Editor's Contact Information
Stay Informed