Press Release

Contact Doug Dickinson

36V, 5A µModule Regulator Protects Input Supplies from Overcurrent Conditions & Supports Asymmetric Power Sharing

Mar 15 2012 - MILPITAS, CA
  • Linear Technology announces the LTM8026, a 36V input, 5A step-down µModule® regulator with an adjustable and precise (±10%) accurate current limit. The current limit enables designers to set the maximum amount of power drawn from the supply, preventing input voltage droop caused by overcurrent conditions. When multiple LTM8026 are configured with the outputs tied together, each converter can be programmed with a unique maximum current limit to meet its specific input supply limitations for greater output power, a technique known as asymmetric power sharing. In contrast, common regulators must current share, a feature where each input supply contributes equally to the load, which is restricted by the least powerful input rail. Applications for the LTM8026 include point of load regulation in systems with 24V and 12V supplies such as VXI bus, for automotive, medical and industrial end-markets.


    Like other Linear Technology µModule regulators, the LTM8026 includes the DC/DC controller, power switches, power inductor, compensation and a modest amount of input and output capacitance in a surface mount package. The current limit is adjustable by applying a voltage or resistor divider and can be automatically decreased with rising junction or ambient temperature using a thermistor to prevent the LTM8026 or load from overheating.


    The LTM8026 operates from an input voltage between 6V to 36V and regulates an output voltage between 1.2V to 24V set by a single resistor. In a 12V to 3.3V output application, the LTM8026 achieves an operating efficiency of 89% at 2A. For noise-sensitive applications, the µModule regulator can be synchronized to an external clock frequency in the range of 100kHz to 1MHz. Additional features include externally adjustable soft start, adjustable switching frequency and thermal shutdown.


    The LTM8026 is packaged in a thermally efficient 11.25mm × 15mm × 2.82mm LGA package. Two temperature grades, E and I for the –40°C to +125°C temperature range, are available for immediate delivery from stock. Pricing starts at $12.58 each for 1,000-piece quantities. For more information visit: www.linear.com/product/LTM8026.


    Summary of Features: LTM8026


    • ±10% Accurate Adjustable Output Current Limit
    • Asymmetric Power Sharing (Customized Input Power Draw in Paralleled Output Configuration)
    • 6V to 36V VIN Range
    • 1.2V to 24V VOUT Range
    • Up to 5A Output Current
    • 89% Efficiency (12VIN to 3.3VOUT)
    • Synchronizable to an External Clock 100kHz - 1MHz
    • Adjustable FSW 100kHz  1MHz
    • Compact, Thermally Enhanced 11.25mm × 15mm × 2.82mm LGA Package

    36VIN, 5A Step-Down µModule® Regulator with Adjustable Current Limit Supports Asymmetric Power Sharing

    LTM8026 PR Image
  • About Analog Devices
  • Innovation, performance, and excellence are the cultural pillars on which Analog Devices has built one of the longest standing, highest growth companies within the technology sector. Acknowledged industry-wide as the world leader in data conversion and signal conditioning technology, Analog Devices serves over 60,000 customers, representing virtually all types of electronic equipment. Analog Devices is headquartered in Norwood, Massachusetts, with design and manufacturing facilities throughout the world. Analog Devices is included in the S&P 500 Index.
  • Editor's Contact Information
Stay Informed