Press Release

Contact Grainne Murphy Market Manager

Analog Devices’ 24-bit Sigma-Delta A/D Converter Achieves Twice the Speed of Competing Converters and Industry’s Best Noise Performance

Dec 4 2012 - Norwood, MA
  • Analog Devices, Inc. (ADI), a global leader in high-performance signal processing technology and the data converter market share leader*, today introduced a multiplexed 24-bit sigma-delta A/D converter that doubles the throughput rate of alternative sigma-delta converters while dissipating less power. Designed for process automation and instrumentation systems where data channel density is increasing and channels must be monitored faster, ADI’s new AD7176-2 A/D converter achieves a 50 kSPS (thousand samples per second) multi-channel scan rate. In an automated, high-precision production line, the performance of the AD7176-2 allows for faster manufacturing while achieving the precision, low-input bandwidth signal measurements that are inherently associated with the sigma-delta architecture. Measured on a single channel, the AD7176-2 delivers as many as 17.2 noise-free bits at 250 kSPS and 22 noise-free bits at 5 SPS.

    The AD7176-2 A/D converter includes high-precision, on-chip peripherals, including a 2.5 V, ±2.5 ppm/°C reference and ±2.5% internal oscillator that reduce board space and lower bill of materials costs while maintaining high performance. The new converter features flexible on-chip digital filters, which optimize settling, resolution and line frequency rejection. The new converter also can be configured on a per-channel basis allowing for different filter and output data rates as well as per-channel offset and gain error correction.

    AD7176-2 24-bit Sigma-Delta A/D Converter Key Features:

    Pricing, Availability and Complementary Products

    Product Sample Availability Channel Configuration Reference Price Each In 1,000 Quantities Package
    AD7176-2 Yes 4 pseudo/2 full differential 2.5 ± 2 ppm/°C $10.25 24-lead TSSOP

    The AD7176-2 can be designed into circuits together with ADI’s single-supply, low-noise, low-offset AD8656 CMOS amplifier and single supply, attenuating input stage, AD8475 differential driver.

  • About Analog Devices
  • Innovation, performance, and excellence are the cultural pillars on which Analog Devices has built one of the longest standing, highest growth companies within the technology sector. Acknowledged industry-wide as the world leader in data conversion and signal conditioning technology, Analog Devices serves over 60,000 customers, representing virtually all types of electronic equipment. Analog Devices is headquartered in Norwood, Massachusetts, with design and manufacturing facilities throughout the world. Analog Devices is included in the S&P 500 Index.
  • Editor's Contact Information
Stay Informed