Press Release

Contact Doug Dickinson

Surface Mount 3A LDO is Easily Paralleled for High IOUT without Any Hot Spots

Feb 8 2011 - MILPITAS, CA
  • Linear Technology Corporation announces the LT3083, a 3A LDO that can be paralleled for heat spreading and higher output current, and is adjustable with a single resistor. This regulator is based on the same innovative architecture as its 1.1A predecessor, the LT3080, which uses a current source reference for single resistor output voltage setting. With the SET pins tied together, sharing the current and spreading the heat is accomplished between multiple regulators using a small length of PC trace as ballast, enabling multi-amp linear regulation in all surface-mount systems without heat sinks.


    The LT3083 achieves unmatched regulation of under 2mV at any output voltage. Featuring wide input voltage range from 1.2V to 18V (DD-Pak and TO-220 packages), the full current dropout is only 310mV (when operating with a separate bias supply). The output voltage is programmable with a single resistor from 0V to 17.5V, and the on-chip trimmed 50µA current reference is trimmed to ±1%. The regulation and output noise (40µVrms) is independent of output voltage due to the device’s voltage follower architecture. The high output current, wide VIN & VOUT capability, tight line and load regulation, high ripple rejection, low external parts count and paralleling capability make the LT3083 ideal for modern higher-current, multi-rail systems.


    According to Robert Dobkin, Linear Technology’s Vice President, Engineering and CTO, “The LT3083 regulator provides designers with an all-surface-mount solution for high current, low ripple applications such as FPGAs, data communications or serial links. The device’s separate collector pin minimizes power dissipation when generating additional voltages in multi-rail power systems.”


    The LT3083 is offered in a variety of thermally enhanced surface-mount compatible packages, including a low profile (0.75mm) 12-lead 4mm × 4mm DFN and a 16-lead thermally enhanced TSSOP; both dissipate 2W in surface mount applications with no heat sink. The LT3083 is also available in 5-lead TO-220 and DD-Pak power packages for mounting to heat sinks for higher power dissipation. 1,000-piece pricing starts at $3.80, $4.40 and $10.26 for the DFN package in E, I and MP grades respectively, and at $3.93, $4.53 and $10.62 for the TSSOP package E, I and MP grades, respectively. 1k pricing for the TO-220 and DD-Pak power packages is at $4.13, $4.73 and $11.16 for the E, I and MP grades respectively. For more information, visit www.linear.com/product/LT3083.


    Summary of Features: LT3083


    • Outputs May be Paralleled for Higher Output Current or Spreading PCB Heat
    • Output Current: 3A
    • Single-Resistor Programs Output Voltage
    • ±1% Accurate 50µA SET Pin Current
    • Wide VIN Range: 1.2V to 18V (DD-Pak and TO-220 Packages)
    • Adjustable VOUT Range: 0V to 17.5V
    • Low Noise: 40µVrms (10Hz to 100kHz)
    • Low Dropout Voltage: 310mV
    • <1mV Load Regulation
    • <0.001%/V Line Regulation
    • Stable with Minimum 10uF Ceramic Capacitor
    • Current Limit with Foldback & OverTemperature Protected
    • Available in 16-Lead TSSOP, 12-Lead 4mm × 4mm DFN, 5-Lead TO-220 & 5-Lead Surface Mount DD-PAK Packages

    Next-Generation, Single-Resistor, Easily Paralleled 3A LDO


    Download PDF version

  • Editor's Contact Information
Stay Informed