Press Release

Contact Doug Dickinson

18-Bit DAC Achieves ±1LSB INL & DNL

Jan 19 2010 - MILPITAS, CA
  • Linear Technology Corporation introduces the LTC2757, the industry's first 18-bit digital-to-analog converter (DAC) to offer precision DC specifications of ±1LSB INL (max) and ±1LSB DNL (max). The LTC2757 is 18-bit accurate over a ±10V output range, offering a full-scale settling time of 2.1µs and low 1.4nV•s glitch impulse. Fast settling and low glitch reduce harmonic distortion, making it possible to produce higher frequency, lower noise output waveforms. This unique combination of DC and AC accuracy will enable the design of higher performance instrumentation, automated test equipment, data acquisition systems, and medical devices.

    LTC2757 PR Image

    Six unique output voltage ranges (0V to 5V, 0V to 10V, ±10V, ±5V, ±2.5V, and –2.5V to +7.5V) can be selected using software or pin-strapping, eliminating the need to add precision gain stages and allowing customers to improve production logistics and adjust inventory mix on the fly.


    The current-mode output enables users to choose their own external amplifier to optimize speed, accuracy, noise, power, or other parameters, and allows the voltage output to swing beyond the DAC supply rails. Alternative 18-bit DACs with internal amplifiers cannot swing beyond 0V to 5V and limit the output near the supply rails.


    The LTC2757 uses a bidirectional parallel input/output interface that allows readback of any internal register, as well as the DAC output span setting. Voltage controlled offset and gain adjustment pins enable users to null system offset, gain error, or reference errors.

    The LTC2757 DAC is available today in a 7mm × 7mm 48-pin LQFP package. Pricing begins at $25.50 each in 1,000-piece quantities. For more information, visit www.linear.com.


    Summary of Features: LTC2757


    • 18-bit ±1LSB INL, ±1LSB DNL Over Temperature
    • Guaranteed Linearity for Six Software Programmable Output Ranges:
      • Unipolar 0V to +5V, 0V to +10V
      • ±10V, ±5V, ±2.5V, –2.5 to +7.5V
    • Guaranteed Monotonic Over Temperature
    • Low 1µA(max) Supply Current
    • Low 1.4nV•s Glitch Impulse
    • 18-bit Settling Time: 2.1µs
    • 2.7V to 5.5V Single Supply Operation
    • Voltage Controlled Offset & Gain Trims
    • Parallel Interface with Readback of All Registers
    • Clear and Power-On Reset to 0V Regardless of Output Range
    • 48-Pin 7mm × 7mm LQFP Package

    18-Bit Current Output DAC Guarantees ±1LSB INL & DNL

    LTC2757 PR Image

    Download PDF version

  • Editor's Contact Information
Stay Informed