Press Release

Contact Doug Dickinson

Industry's Lowest Noise 2.5V Voltage Reference Features 2ppm/ºC Max Drift

Sep 21 2009 - MILPITAS, CA
  • Linear Technology announces the LTC6655, an ultra-stable voltage reference with an unequaled noise level of only 625nVP-P (0.25ppmP-P) from 0.1Hz to 10Hz.

    LTC6655 PR Image

    The LTC6655 is an ideal companion to high resolution DACs and ADCs required by instrumentation and test equipment, while the fully specified temperature range of 40ºC to 125ºC supports automotive and industrial applications. Advanced curvature compensation allows this bandgap reference to achieve a drift of less than 2ppm/ºC and an output voltage accurate to ±0.025%, reducing or eliminating the need for system calibration.


    The LTC6655 low dropout series references can be powered from as little as 500mV above the output voltage, up to a maximum supply voltage of 13.2V. Superior load regulation of 3ppm/mA and ±5mA source and sink capabilities coupled with only 5ppm/V line rejection give consistent performance over a wide range of line and load conditions. A shutdown mode is provided for low power applications.


    "The noise characteristics and precision of the LTC6655 are truly groundbreaking," says Brendan Whelan, Design Manager for Linear Technology. "This reference offers the best performance available for next generation instruments."


    The LTC6655 is currently in production with a 2.5V output version. Additional voltage options will be available soon. Available in an MSOP-8 package, prices start at $3.60 each in 1,000-piece quantities. For more information, visit www.linear.com.


    Summary of Features: LTC6655


    • 0.25ppmP-P Noise (0.1Hz to 10Hz)
    • Excellent Accuracy and Drift:
      • B-Grade (0.025% Initial Accuracy, 2ppm/ºC Drift)
      • C-Grade (0.05% Initial Accuracy, 5ppm/ºC Drift)
    • Fully Specified Over 40ºC to 125ºC
    • 100% Tested at 40ºC, 25ºC & 125ºC
    • ±5mA Sink & Source Capability
    • Low Power Shutdown: <20µA Maximum
    • 500mV Dropout Voltage
    • Load Regulation: 3 ppm/mA
    • Line Regulation: 5 ppm/V
    • 2.5V Voltage Option Available Now
    • Soon to be Released: 1.25V, 2.048V, 3V, 3.3V, 4.096V & 5V
    • 8-Lead MSOP Package

    Lowest Noise Precision Voltage Reference

    LTC6655 PR Image
  • Editor's Contact Information
Stay Informed