Press Release

Contact Doug Dickinson

Synchronous 600mA (ISW) Boost & 400mA (IOUT) Buck Regulator with2.4MHz Switching Frequency in a 3mm × 3mm QFN

Mar 24 2008 - MILPITAS, CA
  • Linear Technology Corporation announces the LTC3523/-2, a combination of a 600mA (ISW) synchronous boost and a 400mA (IOUT) synchronous buck regulator in a 3mm × 3mm QFN-16 package. Both the boost and the buck regulators switch at 2.4MHz in the LTC3523-2 (1.2MHz for the LTC3523), and use current mode, synchronous topologies. The LTC3523/-2 operate from an input voltage range of 1.8V to 5.5V, making them appropriate for single cell Li-Ion/Polymer or dual-cell alkaline/NiMH applications. In particular, the combination of a buck and a boost makes it ideal for dual-cell alkaline applications, in which a processor 3.3V I/O rail and a 1.2V (or lower) VCORE rail are required. Synchronous rectification enables efficiencies of up to 94% and Burst Mode® operation lowers quiescent current to only 45uA, providing extended battery run-time in handheld applications. Constant synchronized frequency 1.2MHz (LTC3523) or 2.4MHz (LTC3523-2) operation offers low noise, high efficiency operation. Combined with a 3mm × 3mm QFN-16 package, small inductor and capacitor sizes provide a tiny solution footprint required in handheld applications.


    The boost converter in the LTC3523/-2 incorporates an integrated output disconnect function for reliable operation and also regulates when VIN > VOUT, extending usable battery run-time. Its output voltage is adjustable between 1.8V and 5.25V. Similarly, the buck converter operates from the same VIN range and can deliver 400mA outputs as low as 0.6V. Both converters offer internal compensation, soft start and have separate Power Good pins. For low noise applications, the Burst Mode feature can be replaced with a lower noise forced continuous mode.


    LTC3523EUD and LTC3523EUD-2 are both available from stock in 16-lead QFN packages. 1,000-piece pricing starts at $2.95 each.


    Summary of Features: LTC3523/-2


    • Dual High Efficiency DC/DC Converters:
      • Step-Up (VOUT = 1.8V to 5.25V, ISW = 600mA)
      • Step-Down (VOUT = 0.615V to 5.5V, IOUT = 400mA)
    • 1.8V to 5.5V Input Voltage Range
    • Up to 94% Efficiency
    • Pin-Selectable Burst Mode Operation
    • 45uA Quiescent Current in Burst Mode Operation
    • 1.2MHz (LTC3523) or 2.4MHz (LTC3523-2) Switching Frequency
    • Independent Power Good Indicator Outputs
    • Integrated Soft-Start
    • Thermal and Overcurrent Protection
    • <2uA Quiescent Current in Shutdown
    • Small 16-Lead 3mm × 3mm × 0.75mm QFN Package

    600mA Synchronous Boost & 400mA Buck in a 3mm × 3mm QFN Package

    LTC3523-2 PR Image

    Download PDF version

  • Editor's Contact Information
Stay Informed