Press Release

Contact Doug Dickinson

12-Bit/10-Bit/8-Bit I2C and SPI DAC Families with Integrated Reference in Tiny TSOT-23 Packages

Jul 17 2008 - MILPITAS, CA
  • Linear Technology Corporation introduces the LTC2631, a family of pin- and software-compatible 12-bit, 10-bit and 8-bit DACs in a tiny TSOT-23 package, making it the smallest I2C DAC family with an internal reference on the market today. DACs in such small packages are ideal for fine tuning bias voltages in applications such as optical networking and RFID systems. The LTC2631 makes the integrated 10ppm/°C reference output available to drive the reference inputs for all other data converters on the board, while maintaining good stability over temperature.


    The LTC2631 releases alongside an SPI-equivalent LTC2640 12-/10-/8-bit family, each offering the choice of a 2.5V or 4.096V full-scale output range. Alternatively, an external reference can be applied if more accuracy or a non-standard voltage range is required. The LTC2631/LTC2640 DAC outputs can power up to zero-scale or mid-scale with the internal or external reference, allowing more flexibility for designs that cannot be forced to ground when power is first applied.


    The LTC2631 and LTC2640 DACs both offer excellent 12-bit DC performance of ±1LSB(max) integral nonlinearity error, enabling operation in open-loop as well as closed-loop systems. The LTC2631 and LTC2640 complement a family of ultra-tiny DACs that includes the previously released LTC2630 (SPI-compatible, SC70 6-pin package, internal reference not bonded out). These low-power DACs draw only 180uA of supply current at 3V, making them ideal for portable equipment.


    The LTC2631/LTC2640 are ideal for automotive voltage adjustment, as they have guaranteed specifications for the H-grade temperature range (–40°C to +125°C), in addition to the industrial (–40°C to +85°C) and commercial (0°C to +70°C) temperature ranges. The LTC2631 and LTC2640 12-bit, 10-bit, and 8-bit options are now available in 8-pin TSOT23 packages. Pricing begins at $1.03 each, in 1,000-piece quantities.


    Part Number Resolution I/O Reference Package
    LTC2631 12-Bit, 10-Bit, 8-Bit I2C Bidirectional: Input or 10ppm/°C Output 8-Pin TSOT-23
    LTC2630 12-Bit, 10-Bit, 8-Bit SPI Internal 10ppm/°C or Supply Voltage 6-Pin SC70
    LTC2640 12-Bit, 10-Bit, 8-Bit SPI Bidirectional: Input or 10ppm/°C Output 8-Pin TSOT-23

    Summary of Features: LTC2631/LTC2640


    • Integrated Precision Reference:
      • 2.5V Full-Scale 10ppm/°C (LTC2631-L/LTC2640-L)
      • 4.096V Full-Scale 10ppm/°C (LTC2631-H/LTC2640-H)
    • Maximum A-Grade 12-Bit INL Error: 1LSB
    • Pin- and Software-Compatible I2C DACs (LTC2631)
    • Pin- and Software-Compatible SPI DACs (LTC2640)
    • Low Noise (0.7mVp-p, 0.1Hz to 200kHz)
    • Guaranteed Monotonic over Temperature
    • Bidirectional Reference
    • 2.7V to 5.5V Supply Range (LTC2630-L)
    • Low Power Operation: 180uA at 3V
    • Nine Selectable I2C Addresses (LTC2631-Z)
    • Power-on Reset to Zero or Midscale Options
    • Tiny 8-Lead Thin SOT-23 Packages

    12-/10-/8-Bit DACs Include Internal Reference in Thin SOT-23 Packages

    LTC2640-31 PR Image

    Download PDF version

  • Editor's Contact Information
Stay Informed