Press Release

Contact Doug Dickinson

5ppm/°C Voltage Reference Features Very Low Noise

Dec 13 2007 - MILPITAS, CA
  • Linear Technology Corporation announces the LTC6652, a precision low noise series voltage reference with an initial accuracy of 0.05% and maximum voltage drift of 5ppm/°C. The LTC6652 offers excellent load and line regulation, and noise of only 2.1ppm. The combination of precision and low noise makes the LTC6652 ideal for precision data acquisition and medical instrumentation. With an output current drive of ±5mA, the LTC6652 provides a highly accurate ADC voltage reference without the need of a separate buffer. Furthermore, the LTC6652 is fully specified over 40°C to 125°C, making it suitable for high performance, high temperature industrial and automotive applications.


    The LTC6652 operates with supply voltages up to 13.2V and has a dropout voltage of 300mV. A shutdown feature allows the quiescent current to be reduced from 350µA to less than 2µA, a useful feature for high-resolution instrumentation that demands both low noise and low power consumption. In addition, board space is minimized since the LTC6652 does not require a load capacitor.


    "The combination of high precision, low noise and a wide temperature range will appeal to designers of high performance industrial and automotive applications," says Brendan Whelan, design manager for Linear Technology.


    The LTC6652 family is offered in seven output voltages: 1.25V, 2.048V, 2.5V, 3.0V, 3.3V, 4.096V and 5V. The LTC6652 is in full production, with prices starting at $1.65 each in 1,000-piece quantities.


    Summary of Features: LTC6652


    • Voltage Options: 1.25V, 2.048V, 2.5V, 3V, 3.3V, 4.096V and 5V
    • Fully Specified Over 40°C to 125°C
    • Excellent Accuracy and Drift:
      • A-Grade (0.05% Initial Accuracy, 5ppm/°C Drift)
      • B-Grade (0.1% Initial Accuracy, 10ppm/°C Drift)
    • Low Noise: 2.1ppm (0.1Hz to 10Hz)
    • ±5mA Sink & Source Capability
    • Low Power Shutdown:
    • 300mV Dropout Voltage
    • Line Regulation: 50ppm/V Max
    • Load Regulation: 75ppm/mA Max
    • No External Load Capacitor Required
    • 8-Lead MSOP Package

    Low Drift & Low Noise Voltage Reference

    LTC6652 PR Image
  • Editor's Contact Information
Stay Informed