Press Release

Contact Doug Dickinson

250mA Universal Cell Phone LED Driver Drives 9 LEDs With Low Noise and 91% Efficiency

Aug 7 2007 - MILPITAS, CA
  • Linear Technology Corporation announces the LTC3219, an inductorless, low noise, high efficiency LED driver for cell phone displays and lighting. The IC provides nine individually configurable current sources for Main, Sub and RGB displays. Display currents are set via a precision internal current reference. The universal current sources can be digitally controlled with independent dimming, brightness, blinking, and gradation control, programmable via a simple two-wire I2C serial interface. The LTC3219's 2.9V to 5.5V input voltage range has been optimized for single cell Li-Ion/Polymer battery applications. Efficiencies when driven from a Lithium battery (3.6V nominal) reach 91% with a quiescent current of only 400uA, maximizing battery run-time. Slew-rate limited switching reduces conducted and radiated noise (EMI).


    The LTC3219's multimode charge pump features low-noise constant-frequency operation, automatically optimizing efficiency based on the voltages across the LED current sources. The device powers up in 1× mode and automatically switches to boost mode (1.5×) when any enabled LED current source approaches dropout; a subsequent dropout switches the device into doubler (2×) mode. Internal circuitry prevents inrush current and excessive input noise during start-up and mode switching. In addition, the device has short circuit and thermal protection.


    The LTC3219 is available from stock in the low-profile (0.75mm) 20-lead QFN (3mm × 3mm) package. The IC requires only five small capacitors for a tiny, complete LED power supply and current controller solution. Pricing starts at $1.80 each for 1,000-piece quantities.


    Summary of Features: LTC3219


    • Multimode 1×/1.5×/2× Low Noise Charge Pump Provides up to 91% Efficiency
    • Slew Rate Limited Switching Reduces Conducted & Radiated Noise (EMI)
    • Up to 250mA Total Output Current
    • Nine Independently Configurable 28mA Current Sources with 64-Step Linear Brightness Control
    • Independent ON/OFF, Brightness Level, Blinking and Gradation Control for Each Current Source Using 2-Wire I2C Interface
    • 2.9V to 5.5V Input Voltage Range Optimized for Li-Ion/Polymer Applications
    • Internal Current Reference
    • Configurable ENU Pin for Asynchronous LED ON/OFF Control
    • Automatic or Manual Mode Switching
    • Internal Soft-Start Limits Inrush Current
    • Short Circuit/Thermal Protection
    • Tiny, Low-Profile 3mm × 3mm × 0.75mm QFN-20 Package

    <250mA Universal Multi-Output LED Driver

    LTC3219 PR Image

    Download PDF version

  • Editor's Contact Information
Stay Informed