Press Release

Contact Doug Dickinson

12-Bit/10-Bit/8-Bit Voltage Output DAC Family Integrates Internal Reference in Tiny SC70 Package

Jun 4 2007 - MILPITAS, CA
  • MILPITAS, CA - June 4, 2007 - Linear Technology Corporation introduces the LTC2630, a family of 12-bit, 10-bit and 8-bit digital-to-analog converters (DACs) in tiny 2.1mm x 2mm SC70 packages - the smallest available DACs with an internal reference. The LTC2630 offers the choice of an internal 2.5V or 4.096V 10ppm/°C full-scale reference, providing nearly a 50% board space reduction over competing DACs with an internal reference. These single voltage output DACs achieve 12-bit DC performance of ±1LSB(max) integral nonlinearity error. The LTC2630 is ideal for "under the hood" automotive voltage adjustment, as it is guaranteed for operation over the H-grade temperature range (-40°C to +125°C), in addition to the I grade
    (-40°C to +85°C) and C-grade (0°C to +70°C) temperature ranges. With its tiny SC70 package, internal reference, and resolution options, the LTC2630 family can be used in a wide range of portable and space-constrained applications including battery-powered, consumer and process control equipment.


    LTC2630 PR Image



    Click Photo for High-Res Image
  The low-power LTC2630 draws only 160uA of supply current at 3V and 180uA at 5V. Communicating via a 3-wire SPI-compatible serial interface at clock rates up to 50MHz, the LTC2630 DAC output settles for a half-scale step in less than 5us. Operating from a single 2.7V to 5.5V supply, the output can swing to the internal reference voltage or rail-to-rail to the supply voltage. The DAC outputs can power up to zero-scale or mid-scale, allowing more flexibility for designs that cannot be forced to ground when power is first applied.

The LTC2630-12, LTC2630-10, and LTC2630-8 are pin-compatible 12-bit, 10-bit, and 8-bit DACs, respectively. They are all available today in 6-pin SC70 packages, offering a pin- and software-compatible family for performance/cost optimization. Pricing begins at $1.43 each for the LTC2630-12, $1.24 each for the LTC2630-10, and $0.98 each for the LTC2630-8 in 1,000-piece quantities.

Summary of Features: LTC2630
•  Integrated Precision Reference
       2.5V 10ppm/°C (LTC2630-L)
       4.096V 10ppm/°C (LTC2630-H)
•  Maximum INL Error: 1LSB (LTC2630A-12)
•  Low Noise (0.7mVPP, 0.1Hz to 200kHz)
•  Guaranteed Monotonic over Temperature
•  Selectable Internal Reference or Supply as Reference
•  2.7V to 5.5V Supply Range (LTC2630-L)
•  Low Power Operation: 160uA at 3V
•  Power Down to 1.5uA Max
•  Power-on Reset to Zero or Midscale Options
•  SPI Serial Interface
•  Tiny 6-Lead SC70 Package
 


12-/10-/8-Bit DACs Include Internal
Reference in SC70 Package


LTC2630 PR Image

Click Photo for High-Res Image


Download PDF Version

  • Editor's Contact Information
  • Stay Informed