Press Release

Contact Doug Dickinson

105V High Side Current Sense Amplifier with 10µV Offset & Zero Drift

Jul 18 2007 - MILPITAS, CA
  • Linear Technology announces the LTC6102, the most precise high side current sense amplifier available. Maximum input offset voltage of the LTC6102 is only 10µV and it can accept differential sense voltages up to 2V. The resulting 106dB of dynamic range allows the LTC6102 to resolve micro-amps from amps of current. Compared to other current sense amplifiers, the dramatically lower offset of the LTC6102 allows for proportionately lower sense resistance without sacrificing resolution. Lower sense resistance means less wasted power and heat. The precision of the LTC6102 is bolstered by a near zero guaranteed input offset drift of less than 50nV/°C and a guaranteed input bias current of less than 3nA.


    External resistors, selected by the designer, determine gain, gain accuracy and gain drift, and using precision resistors enables gain accuracy better than 99%. The topology of the LTC6102 allows the designer to customize power consumption, response time and the input/output impedance characteristics for the application. Furthermore, the LTC6102 has a 1us response time, allowing it to initiate fault protection or power shutdown in the event of unexpected load or supply current surges.


    "The LTC6102 breaks new ground by applying LTC's zero-drift technology to high side current sensing" says Mike Kultgen, design manager for Linear Technology. "As a result, the LTC6102 will enable significantly more accurate current measurements and control applications."


    Two versions provide the choice of common mode voltage: the LTC6102 operates with inputs up to 70V, and the LTC6102HV operates with inputs up to 105V. Both versions are in full production, with prices starting at $1.72 each in 1,000-piece quantities.


    Summary of Features: LTC6102


    • Extremely Low Offset Voltage: 10µV (Max)
    • Extremely Low Offset Drift: 50nV/°C (Max)
    • 4V to 60V Operation, 70V ABS MAX (LTC6102)
    • 5V to 100V Operation, 105V ABS MAX (LTC6102HV)
    • 1µs Response Time
    • Low Input Bias Current: 3nA Max
    • Gain Configurable with 2 Resistors
    • Output Current up to 1mA
    • 130dB Min PSRR
    • –40°C to 125°C Operating Temperature Range
    • 3mm × 3mm DFN, MSOP8 Package

    Zero-Drift High Side Current Sense Amplifier

    LTC6102 PR Image
  • Editor's Contact Information
Stay Informed