Press Release

Contact Doug Dickinson

High Accuracy 250mA Standalone Li-Ion Coin Cell Battery Charger in

Nov 23 2005 - MILPITAS, CA
  • MILPITAS, CA - November 23, 2005 - Linear Technology Corporation introduces the LTC4065L, a tiny fully integrated standalone linear battery charger that charges single coin cell Li-Ion batteries up to 250mA without overheating the device or surrounding components. This full-featured IC offers a 4.2V ±0.5% accurate float voltage, 5% charge current accuracy, timer termination and C/10 detection and is housed in a miniature 2mm x 2mm DFN package. A complete solution requires only two discrete components (input capacitor and a charge current program resistor) and fits into a 2.5mm x 2.7mm x 0.75mm form factor. Its small size and ability to regulate low charge currents make it well suited for applications in small capacity rechargeable Lithium battery-powered portable devices such as MP3 players, wireless headsets and Bluetooth-enabled devices.


    The LTC4065L requires no external MOSFET, sense resistor or blocking diode. A patented thermal regulation scheme prevents the junction temperature of the IC from exceeding 115C by reducing charge current during high power or high ambient temperature operation. Other features of the LTC4065L include a charge current monitor output for charge termination, recharge, trickle charging and charge status indication. Charge current is adjustable with a standard off-the-shelf resistor. The device is designed to work with supplies up to 5.5V, including those within USB specifications and from 5V wall adapters. During shutdown, the supply current is only 20uA and battery drain current is less than 1uA, extending battery run time.


    The LTC4065L is rated for operation from -40°C to 85°C. Pricing starts at $1.10 each in 1,000-piece quantities.


     

     

     

    Summary of Features: LTC4065L
    •  Standalone Charger: Termination, Pre-Charge, Charge Control and Recharge
    •  Programmable Charge Current up to 250mA with ± 5% Accuracy
    •  Safety Timer Charge Termination
    • 

    C/10 Charge Current Detection Output


    •  Thermal Regulation Maximizes Charge Rate without Risk of Overheating
    • 

    Charge Status Indicator


    •  Charge Current Monitor Output for Charge Termination
    •  No External MOSFET, Sense Resistor or Blocking Diode Required
    •  Tiny Low-Profile (0.75mm) 2mm x 2mm DFN-6 Package

    Download PDF Version

  • Editor's Contact Information
Stay Informed