Press Release

About The Author
Jim Surber ,

Dual 16-bit, 1.6-GSPS, TxDAC+ D/A Converter Synthesizes High-Quality Wideband Signals from Baseband to High Intermediate Frequencies

ADI’s AD9142 D/A converter features a proprietary low spurious and distortion design with on-chip, numerically-controlled oscillator and integrated interpolation filters.

Dec 20 2012 - Norwood, MA
  • Analog Devices, Inc. (ADI), a global leader in high-performance signal processing technology and the data converter market share leader*, today introduced the AD9142 dual-channel, 16-bit, 1.6-GSPS D/A converter, which supports high data rates and complex modulation schemes required in communications, test and instrumentation, and defense and aerospace systems.

    The combination of programmable interpolation rate, high sample rates, and fine NCO modulation capability gives system designers flexibility when choosing D/A converter output frequencies. This is especially helpful in meeting four- to six-carrier GSM transmission specifications and other communications standards. Operating with the on-chip PLL (phase-locked loop) at a D/A converter output frequency of 200 MHz, the AD9142 delivers a 79-dB ACLR (adjacent-channel leakage ratio) for six-carrier GSM applications.

    The AD9142 includes integrated interpolation filters with selectable interpolation factors of 2, 4, and 8. The dual D/A converter data interface supports word and byte load allowing customers to reduce input pins on lower data rates to save board space, power and cost. The AD9142 is available in a space-saving 72-pin LFCSP (lead-frame chip-scale package).

    Pricing, Availability and Complementary Products

    Product Sample Availability Production Release Resolution (Bits) Channels Sample Rate (GSPS) Price Each In 1,000 Quantities Packaging
    AD9142 Now Now 16 2 1.6 $41.40 72-lead 10x10mm LFCSP

    Complementary ADI components include the ADL537x and ADRF670x series quadrature modulators, and the AD9516 14-output clock generator IC.

    • View the AD9142 D/A converter product page, order samples, and download the data sheet
    • Get support at ADI’s EngineerZone® online technical support community
  • About Analog Devices
  • Innovation, performance, and excellence are the cultural pillars on which Analog Devices has built one of the longest standing, highest growth companies within the technology sector. Acknowledged industry-wide as the world leader in data conversion and signal conditioning technology, Analog Devices serves over 60,000 customers, representing virtually all types of electronic equipment. Analog Devices is headquartered in Norwood, Massachusetts, with design and manufacturing facilities throughout the world. Analog Devices is included in the S&P 500 Index.
  • Editor's Contact Information
Stay Informed