Press Release

About The Author
Joe Dussi ,

Analog Devices’ Highly Integrated Synchronous Regulator Reduces Board Space and Enables Highly Efficient Power Management

Feb 6 2012 - Norwood, MA
  • Analog Devices, Inc. (ADI), a global leader in high-performance semiconductors for signal-processing applications, today introduced the ADP2164, a 6.5-V, 4-A output DC-to-DC regulator featuring a high conversion efficiency of greater than 96 percent. The highly integrated ADP2164 regulator offers an input voltage supply range of 2.7 V to 6.5 V, an output range as low as 0.6 V and includes low on-resistance switching FETs to maximize efficiency while reducing board space. The ADP2164 provides very high efficiency in a compact 4-mm x 4-mm QFN 16-lead package. This new DC-to-DC regulator is designed for multi-rail, point-of-load applications ranging from communication infrastructure to industrial devices that demand small size, fast transient performance and highly accurate voltage regulation. Unlike other 5-V regulators, the maximum input range of the ADP2164 is 6.5 V, which provides additional safety headroom.

    ADP2164 DC-to-DC Regulator Key Features

    The ADP2164’s switching frequency can be programmed from 500 kHz to 1.4 MHz or synchronized to an external clock to eliminate beat frequencies between regulators. Two ADP2164 regulators can also be synchronized 180 degrees out of phase to reduce input current ripple and the size of the input capacitance. The regulator is based on a current-mode, fixed-frequency PWM (pulse-width modulation) architecture that provides excellent stability and transient response, and is pin-compatible with the ADP2118 5-V 3-A synchronous regulator. Designed for high efficiency multi-rail applications, the ADP2164 operates over the −40 °C to +125 °C junction temperature range.

    Availability and Pricing

    Product Sample Availability Full Production Price per 1k units Packaging
    ADP2164 Now Now $1.66 4 mm x 4 mm 16-lead QFN
    ADP2164-EVALZ Now Now $60.00  

    • Download data sheet, view product page, order samples and evaluation boards: http://www.analog.com/ADP2164
    • For additional support, connect with engineers and ADI product experts on EngineerZone™, an online technical support community: http://ez.analog.com/community/power
    • Learn more about ADI’s DC-to-DC regulators: http://www.analog.com/en/power-management/switching-regulators-integrated-fet-switches/products/index.html
    • Maximum input voltage range up to 6.5 V provides additional headroom over a 5.5-V sources
    • Peak efficiency up to 96 percent improves system power efficiency and reduces thermal dissipation
    • Synchronization input and selectable phase-shift feature to minimize input ripple current and reduce input filter design complexity
    • Precision-enable input, voltage tracking input and power-good feature enables a simple and reliable start-up sequence
    • Internal compensation and soft start simplifies design
  • $name
  • Editor's Contact Information
Stay Informed