OP177: Ultra-Precision Operational Amplifier
The OP-177 features the highest precision performance of any op amp currently available. Offset voltage of the OP-177 is only 10µV typical, 25µV MAX over room temp. The ultra-low VOS of the OP-177 ...More
Instrumentation designers who purchased the OP177 also bought:
OP37 - Low Noise, Precision, High Speed Operational Amplifier (A(VCL) ± 5)
AD711 - Precision, Low Cost, High Speed, BiFET Op Amp
OP27 - Low Noise, Precision Operational Amplifier
AD7538 - µP-Compatible 14-Bit CMOS DAC
AD7547 - Dual 12-Bit CMOS DAC with Parallel Load Input Structure
OP177: Ultra-Precision Operational Amplifier
Product Description
The OP-177 features the highest precision performance of any op amp currently available. Offset voltage of the OP-177 is only 10µV typical, 25µV MAX over room temp. The ultra-low VOS of the OP-177 combines with its exceptional offset voltage drift (TCVOS) of 0.1µV/°C typical, 0.3µV/°C MAX, to eliminate the need for external VOS adjustment and increases system accuracy over temperature.
The OP-177's open-loop gain of 12V/µV typical is maintained over the full ±10V output range. CMRR of 130dB MIN, PSRR of 115dB MIN, and maximum supply current of 2mA are just a few examples of the excellent performance of this operational amplifier. The OP-177's combination of outstanding specifications insures accurate performance in high closed-loop gain applications. This low noise bipolar input op amp is also a cost effective alternative to chopper stabilized amplifiers. The OP-177 provides chopper-type performance without the usual problems of high noise, low-frequency chopper spikes, large physical size limited common-mode input voltage range, and bulky external storage capacitors.
The OP-177 is offered at -40°C to +85°C extended industrial temperature ranges. This product is available in 8-pin epoxy DIP's, as well as the space saving 8-pin Small Outline (SO).
Features
- Ultralow Offset Voltage:TA = 25°C: 25 µV Max
- Outstanding Offset Voltage Drift:0.3 µV/°C Max
- Excellent Open-Loop Gain and Gain Linearity: 12 V/µV Typ
- CMRR: 130 dB Min
- PSRR: 115 dB Min
- Low Supply Current: 2.0 mA Max
- Fits Industry Standard Precision Op Amp
Sockets (OP07/OP77)
Verified Circuits Using This Part
Verified Circuits are designed for ease of use and proven to work by ADI applications engineers. To learn more about Verified Circuits from ADI, please visit Verified Circuits Home.
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for OP177
Ultra-Precision Operational Amplifier
Functional Block Diagram for OP177
ADA4505-2 - Dual 10 μA, Rail-to-Rail I/O, Zero Input Crossover Distortion Amplifier
ADA4857-2 - Ultralow Distortion, Low Power, Low Noise, High Speed Op Amp
ADA4898-1 - High Voltage, Low Noise, Low Distortion, Unity Gain Stable, High Speed Op Amp
AD8508 - Quad 20 μA Maximum, Rail-to-Rail I/O, Zero Input Crossover Distortion Amplifier
| Part# | Small Signal Bandwidth | Slew Rate | Vos | Ib | V Noise Density | Amplifiers Per Package | Widest Temp Range (°C) |
|---|---|---|---|---|---|---|---|
| OP177 | 600KHz | 300mV/µs | 10µV | 1.2nA | 11nV/rtHz | 1 | -40 to +85 |
| AD8675 | 10MHz | 2.5V/µs | 10µV | 500pA | 2.8nV/rtHz | 1 | -40 to +125 |
| OP07 | 600KHz | 300mV/µs | 30µV | 1nA | 9.6nV/rtHz | 1 | -40 to +85 |
| AD8510 | 8MHz | 20V/µs | 80µV | 21pA | 7.6nV/rtHz | 1 | -40 to +85 |
| AD8067 | 54MHz | 640V/µs | 200µV | 600fA | 6.6nV/rtHz | 1 | -40 to +85 |
| AD8033 | 80MHz | 80V/µs | 1mV | 1.5pA | 11nV/rtHz | 1 | -40 to +85 |
| AD8065 | 145MHz | 180V/µs | 400µV | 2pA | 7nV/rtHz | 1 |