DAC8248

NOT RECOMMENDED FOR NEW DESIGNS

Dual 12-Bit (8-Bit Byte) Double-Buffered CMOS D/A Converter

Viewing:

Overview

  • Two Matched 12-Bit DACs on One Chip
  • 12-Bit Resolution with an 8-Bit Data Bus
  • Direct Interface with 8-Bit Microprocessors
  • Double-Buffered Digital Inputs
  • RESET to Zero Pin
  • 12-Bit Endpoint Linearity (±1/2 LSB) Over Temperature
  • +5 V to 15 V Single Supply Operation
  • Latch-Up Resistant
  • Improved ESD Resistance
  • Packaged in a Narrow 0.3" 24-Pin  DIP and 0.3" 24-Pin SOL Package
  • Available in Die Form
DAC8248
Dual 12-Bit (8-Bit Byte) Double-Buffered CMOS D/A Converter
DAC8248-fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
LTC1590 PRODUCTION Dual Serial 12-Bit Multiplying DAC
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Open Tool

Latest Discussions

Recently Viewed