Circuit Note (11)
- CN-0027: Precision, Unipolar, Noninverting Configuration for the AD5547/AD5557 DAC (pdf, 90 kB)
- CN-0028: Precision, Bipolar, Configuration for the AD5547/AD5557 DAC (pdf, 86 kB)
- CN-0065: 16-Bit Fully Isolated Output Module Using the AD5422 Single Chip Voltage and Current Output DAC and the ADuM1401 Digital Isolator (pdf, 126 kB)
- CN-0177: 18-Bit, Linear, Low Noise, Precision Bipolar ±10 V DC Voltage Source (pdf, 278 kB)
- CN-0180: Precision Single-Supply Differential ADC Driver for Industrial-Level Signals (pdf, 388 kB)
- CN-0200: 18-Bit, Linear, Low Noise, Precision Bipolar ±10 V DC Voltage Source (pdf, 327 kB)
- CN-0233: 16-Bit Isolated Industrial Voltage and Current Output DAC with Isolated DC-to-DC Supplies (pdf, 197 kB)
- CN-0240: Bidirectional Isolated High-Side Current Sense with 270 V Common-Mode Rejection (pdf, 336 kB)
- CN-0251: A Flexible 4-Channel Analog Front End for Wide Dynamic Range Signal Conditioning (pdf, 217 kB)
- CN-0272: 2 MHz Bandwidth PIN Photodiode Preamp with Dark Current Compensation (pdf, 376 kB)
- CN0310: Precision 24-Bit, 250 kSPS Single-Supply Sigma-Delta ADC System for Industrial (pdf, 165 kB)
Technical Articles (2)
-
Simplifying Design of Industrial Process-Control Systems with PLC Evaluation Boards
PLC evaluation board applications for industrial process-control systems are diverse, ranging from simple traffic control to complex electrical power grids, from environmental control systems to oil-refinery process control.
(Industrial Control DesignLine, 8/24/09 - Part 1 and 9/3/09 - Part 1) -
Simplifying Design of Industrial Process-Control Systems with PLC Evaluation Boards (Part 1 of 2)
PLC evaluation board applications for industrial process-control systems are diverse, ranging from simple traffic control to complex electrical power grids, from environmental control systems to oil-refinery process control.
(Industrial Control DesignLine, 8/24/09)
Data Sheets (3)
-
AD7176-2: 24-Bit, 250 kSPS Sigma-Delta ADC with 20 μs Settling Data Sheet (Rev A, 04/2013)
(pdf, 952 kB)
-
AD7176-2 Key Sheet
(pdf, 155 kB)
A 6-page, concise, clear and downloadable brief on the AD7176-2.
-
AD7176-2 Key Sheet
(pdf, 155 kB)
- AD8475: Precision, Selectable Gain, Fully Differential Funnel Amplifier Data Sheet (Rev B, 04/2011) (pdf, 1627 kB)
- ADR440/ADR441/ADR443/ADR444/ADR445: Ultralow Noise, LDO XFET Voltage References with Current Sink and Source Data Sheet (Rev E, 11/2010) (pdf, 522 kB)
Design & Integration Files (1)
-
CN0310 Design & Integration Files
(zip, 3718 kB)
- Schematic
- Bill of Materials
- Gerber Files
- PADS Files
- Assembly Drawings
Design Calculators (1)
Device Drivers (3)
Documentation (1)
FAQs/RAQs (1)
Filter Model (1)
- AD7176-2 Digital Filter Frequency Response Model (xls, 556 kB)
IBIS Models (1)
Overview (1)
-
ICs for Programmable Logic Control and Distributed Control Systems
(pdf, 976 kB)
Analog Devices leadership in industrial IC technology, with the development of the iCMOS™ and iPolar™ processes, has uniquely defined high voltage and low voltage integration to deliver smaller, higher performance, and more cost effective ICs for industrial systems.
Product Reviews (1)
-
Low-Power Data Conversion Technology Enhances Portability
(Electropages, 10/5/2006)
Solutions Bulletins (3)
- Amplifier ICs
- Analog-to-Digital Converter and Driver ICs
-
Industrial ICs
Industrial ICs Solutions Bulletin, Volume 10, Issue 8
SPICE Models (1)
- AD8475 SPICE Macro-Model
Tutorials (8)
- MT-004: The Good, the Bad, and the Ugly Aspects of ADC Input Noise Is No Noise Good Noise? (pdf, 342 kB)
- MT-022: ADC Architectures III: Sigma-Delta ADC Basics (pdf, 289 kB)
- MT-023: ADC Architectures IV: Sigma-Delta ADC Advanced Concepts and Applications (pdf, 936 kB)
- MT-031: Grounding Data Converters and Solving the Mystery of (pdf, 144 kB)
- MT-074: Differential Drivers for Precision ADCs (pdf, 249 kB)
- MT-075: Differential Drivers for High Speed ADCs Overview (pdf, 183 kB)
- MT-076: Differential Driver Analysis (pdf, 95 kB)
- MT-101: Decoupling Techniques (pdf, 954 kB)
User Guides (2)
Videos (1)
-
AD8475: Precision, Selectable Gain, Fully Differential Funnel Amplifier
The Analog Devices AD8475 is a fully differential, attenuating amplifier with integrated precision gain resistors.
Analog Dialogue (1)
-
PLC Evaluation Board Simplifies Design of Industrial Process Control Systems
(Analog Dialogue, Vol. 43, April 2009)