Application Notes (15)
- AN-1142: Techniques for High Speed ADC PCB Layout (pdf, 392 kB)
- AN-935: Designing an ADC Transformer-Coupled Front End (pdf, 363 kB)
- AN-932: Power Supply Sequencing (pdf, 95 kB)
- AN-905: VisualAnalog Converter Evaluation Tool Version 1.0 User Manual (pdf, 2124 kB)
- AN-878: High Speed ADC SPI Control Software (pdf, 585 kB)
- AN-877: Interfacing to High Speed ADCs via SPI (pdf, 1594 kB)
- AN-835: Understanding High Speed ADC Testing and Evaluation (pdf, 985 kB)
- AN-827: A Resonant Approach to Interfacing Amplifiers to Switched-Capacitor ADCs (pdf, 203 kB)
-
AN-812: MicroController-Based Serial Port Interface (SPI) Boot Circuit (pdf, 452,449 bytes)
(pdf, 441 kB)
This application note describes the operation of a general-purpose, microcontroller-based Serial Port Interface (SPI) boot circuit. -
AN-808: Multicarrier CDMA2000 Feasibility
(pdf, 1535 kB)
The goal of this application note is to determine the feasibility of implementing a multicarrier CDMA2000 transceiver and what the major subsystem performances must be. - AN-807: Multicarrier WCDMA Feasibility (pdf, 969 kB)
- AN-742: Frequency Domain Response of Switched-Capacitor ADCs (pdf, 401 kB)
- AN-737: How ADIsimADC Models an ADC (pdf, 373 kB)
- AN-715: A First Approach to IBIS Models: What They Are and How They Are Generated (pdf, 370 kB)
-
AN-586: LVDS Outputs for High Speed A/D Converters
(pdf, 207 kB)
High Speed ADCs Uses LVDS (Low-Voltage Differential Signaling) to Minimize Performance Limitations In ADC Applications When Providing High Speed Data Output
Circuit Note (4)
- CN-0227: High Performance, 16-Bit, 250 MSPS Wideband Receiver with Antialiasing Filter (pdf, 262 kB)
- CN-0259: High Performance 65 MHz Bandwidth Quad IF Receiver with Antialiasing Filter and 184.32 MSPS Sampling Rate (pdf, 201 kB)
- CN-0268: Resonant Approach to Designing a Band-Pass Filter for Narrow-Band, High IF, 16-Bit, 250 MSPS Receiver Front End (pdf, 294 kB)
- CN0279: 12-Bit ,1 MSPS SAR ADC and Driver with Total Power Dissipation Less than 5 mW (pdf, 169 kB)
Technical Articles (3)
- MS-2124: Understanding AC Behaviors of High Speed ADCs (pdf, 276 kB)
- MS-2210: Designing Power Supplies for High Speed ADC (pdf, 327 kB)
-
Nine Often Overlooked ADC Specifications
(pdf, 445 kB)
Analog-to-digital converters (ADCs) have many specifications; some are more important for a given application than others. Understanding these specifications and controlling external devices affecting the ADC will lead to better performance.
ADIsim Design/Simulation Tools (3)
-
ADIsimADC
ADIsimADC is Analog Devices' Analog-to-Digital Behavioral Model that accurately models the typical performance characteristics of many of our High Speed Converters. The model faithfully reproduces the errors associated with both static and dynamic features such as AC linearity, clock jitter, and many other product specific anomalies. -
ADIsimPLL™- Version 3.43
ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market. -
ADIsimRF
ADI’s ADIsimRF design tool provides calculations for the most important parameters within the RF signal chain, including cascaded gain, noise figure, IP3, P1dB, and total power consumption.
Data Sheets (2)
Design & Integration Files (1)
-
CN0268 Design & Integration Files
(zip, 813 kB)
- Schematic
- Bill of Materials
- Gerber Files
- Assembly Drawing
Design Handbooks (1)
Documentation (8)
- AD9467 BOM (pdf, 114 kB)
- AD9467 Gerber Files (zip, 565 kB)
- AD9467 Schematics (pdf, 143 kB)
- AD9467-FMC-250EBZ Software and Documentation (Wiki Site)
-
ADIsimADC
ADIsimADC is Analog Devices' Analog-to-Digital Behavioral Model that accurately models the typical performance characteristics of many of our High Speed Converters. The model faithfully reproduces the errors associated with both static and dynamic features such as AC linearity, clock jitter, and many other product specific anomalies. - ADL5565 Gerber Files (zip, 231 kB)
- ADL5565: 6 GHz Ultrahigh Dynamic Range Differential Amplifier Data Sheet (Rev C, 12/2012) (pdf, 640 kB)
- UG-200: Evaluating the AD9467 16-Bit, 200 MSPS/250 MSPS ADC (pdf, 1887 kB)
FPGA HDL (2)
IBIS Models (1)
- AD9467 IBIS Models
Overview (1)
-
RF Source Booklet
(pdf, 815 kB)
RF IC Product Overview - Version O (11/2012)
S-Parameters (1)
- ADL5565 S-Parameters (zip, 362 kB)
Solutions Bulletins (1)
Tutorials (6)
- MT-001: Taking the Mystery out of the Infamous Formula, "SNR=6.02N + 1.76dB," and Why You Should Care (pdf, 94 kB)
- MT-002: What the Nyquist Criterion Means to Your Sampled Data System Design (pdf, 152 kB)
- MT-031: Grounding Data Converters and Solving the Mystery of (pdf, 144 kB)
- MT-073: High Speed Variable Gain Amplifiers (pdf, 177 kB)
- MT-075: Differential Drivers for High Speed ADCs Overview (pdf, 183 kB)
- MT-101: Decoupling Techniques (pdf, 954 kB)
User Guides (1)
- UG-200: Evaluating the AD9467 16-Bit, 200 MSPS/250 MSPS ADC (pdf, 1887 kB)
Videos (1)
Analog Dialogue (1)
-
A Practical Guide to High-Speed Printed-Circuit-Board Layout
By John Ardizzoni, Analog Dialogue 39-09, September 2005