Component Evaluation and Selection
To download data sheets and order samples and evaluation boards for devices featured in this Solutions Bulletin, click on the links below to go directly to the product page.
AD5755: Quad Channel, 16-Bit, Serial Input, 4-20mA & Voltage Output DAC, Dynamic Power Control
AD5421: 16-Bit, Serial Input, Loop-Powered, 4mA to 20mA DAC
AD5748: Industrial Current/Voltage Output Driver with Programmable Ranges
AD5749: Industrial Current Out Driver, Single-Supply, 55 V Maximum Supply, Programmable Ranges
AD8475: Precision, Selectable Gain, Fully Differential Funnel Amp
AD7171: 16-Bit Low Power Σ-Δ ADC
ADIS16375: Low Profile, Low Noise Six Degrees of Freedom Inertial Sensor
ADSP-21469: High Performance Fourth Generation DSP
AD5791: 1ppm DAC 20-Bit, �1LSB INL,Voltage Output DAC
ADSP-BF50x: 400 MHz processor providing plenty of headroom and 2X the performance of competitive products that contain 12-bit ADC + Flash integration
ADuM744x: 1 kV RMS Quad-Channel Digital Isolator
ADuCRF101: Precision Analog Microcontroller ARM Cortex M3 with ISM band Transceiver
ADF7022: io-homecontrol® Compliant RF Transceiver
ADF7023: High Performance, Low Power, ISM Band FSK/GFSK/OOK/MSK/GMSK Transceiver IC
ADF7242: Low Power IEEE 802.15.4/Proprietary GFSK/FSK Zero-IF 2.4 GHz Transceiver IC
AD7606: 8-Channel DAS with 16-Bit, Bipolar, Simultaneous Sampling ADC
AD7607: 8-Channel DAS with 14-Bit, Bipolar, Simultaneous Sampling ADC
ADMP401: Omnidirectional Microphone with Bottom Port and Analog Output
|
Defining Your Signal Chain Architecture
New Applications Site
To view our system solutions and technologies for energy, industrial and other market segments, visit these new online resources.
Energy
Instrumentation and Measurement
Motor Control
Process Control
Automotive
Healthcare
Communications
Consumer
Building Technologies
Survelliance and Security
Analog Devices' Solutions Bulletin Series
This library contains archived bulletins addressing solutions for design challenges presented by signal chains in many common systems.
Analog Dialogue
ADI's venerable technical journal seriesprovides iin depth articles on all aspects of analog, digital,and mixed-signal technology and system solutions.
Training, Tutorials, and Seminars
Here's a collection of webcasts, books, and articles on a range of data converter subjects, drawing upon ADI's extensive system and component series.
|
Circuit design and component application support
Circuits from the Lab
CN0148: Layout considerations for an expandable multichannel simultaneous sampling data acquisition system (DAS) based on the AD7606 16-Bit, 8-Channel DAS
CN0116: High voltage, high precision current sensing with output level shifting using the AD8210 current sense amplifier and the AD8274 difference amplifier
CN0122: High speed instrumenation amplifier using the AD8271 difference amplifier and the ADA4627-1 JFET input op amp
CN0099: High precision, low cost current sources using the AD8276 difference amplifier and the AD8603 op amp
Rarely Asked Questions (RAQ)
Here are ideas and tips from the ADI experts on troubleshooting to help solve real-world design problems.
Technical Documentation
Search ADI's library of application notes, whitepapers, technical articles, books, seminars, tutorials, manuals, and user's guides.
Videos
ADM3052/ADM3053: Fully Isolated CAN
AD5755: 16-Bit Multichannel Control
AD5791: 1PPM - DAC The Industry's First True 20-Bit DAC
AD5421: 16-bit 4mA to 20mA DAC
Webinars
Introduction to Differential Amplifiers and Design Tools
Tips and Tricks for High Speed Printed Circuit Board Design
|