SUPPLEMENTAL RESOURCES - CN0255: A Complete Single-Supply, 16-Bit, 100 kSPS PulSAR ADC System Dissipates 8 mW

Application Notes (9)
Circuit Note (3)
Technical Articles (2)
ADIsim Design/Simulation Tools (2)
  • ADIsimOpAmp™
    This tool will help with the selection, evaluation and troubleshooting of voltage feedback Op-Amps. It uses typical data to model the behavior of a selected amplifier. It allows a user to select an amplifier, configure a circuit, apply a signal and evaluate the performance. It is useful for checking an amplifier's spec's such as Bandwidth, Slew Rate, Input/Output Range, Gain Error, Load Current, Stability Issues and DC Errors in a given circuit.
  • Analog Filter Wizard 2.0
    The Analog Filter Wizard™ helps you design a low-pass, high-pass, band-pass or band-stop filter with actual op amps. It then simulates the filter’s performance with these op amps in real time. You can ask the tool to optimize for power, noise, or voltage range, and it will pick op amps and passive components appropriately. Or you can adjust the components manually yourself.
Data Sheets (3)
Design & Integration Files (1)
Design Calculators (2)
Design Handbooks (1)
Documentation (3)
FPGA HDL (2)
IBIS Models (1)
Product Selection Guide (1)
SPICE Models (1)
Tutorials (17)
User Guides (2)
Utilities and Conversions (2)
  • dBm/dBu/dBv Calculator
    This calculator converts between standard units of power measurement and signal strength.
  • Power Dissipation vs Die Temp
    This tool estimates die temperature and power dissipation based on the supply voltages, ambient temperature, load characteristics, and package thermal data.
Webcasts (1)
Send Feedback X
content here.
content here.

Send Feedback

Close