SUPPLEMENTAL RESOURCES - CN0242: High Performance, High IF, 75 MHz Bandwidth, 14-Bit, 250 MSPS Receiver Front End with Band-Pass Antialiasing Filter

Application Notes (21)
Circuit Note (1)
Technical Articles (6)
ADIsim Design/Simulation Tools (3)
  • ADIsimADC
    ADIsimADC is Analog Devices' Analog-to-Digital Behavioral Model that accurately models the typical performance characteristics of many of our High Speed Converters. The model faithfully reproduces the errors associated with both static and dynamic features such as AC linearity, clock jitter, and many other product specific anomalies.
  • ADIsimPLL™- Version 3.43
    ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.
  • ADIsimRF
    ADI’s ADIsimRF design tool provides calculations for the most important parameters within the RF signal chain, including cascaded gain, noise figure, IP3, P1dB, and total power consumption.
Data Sheets (2)
Design & Integration Files (1)
Design Handbooks (1)
Documentation (8)
IBIS Models (1)
Overview (1)
S-Parameters (1)
Software and Tools (1)
Tutorials (5)
User Guides (1)
Analog Dialogue (1)
Send Feedback X
content here.
content here.

Send Feedback

Close