Application Notes (2)
-
AN-1072: How to Successfully Apply Low Dropout Regulators
(pdf, 105 kB)
This application note reviews the basic LDO topology, explains key specifications, and shows the application of low dropout voltage regulators in systems. - AN-262: Low-Noise Low Drop-Out Regulator for Portable Equipment (pdf, 341 kB)
Circuit Note (3)
- CN-0162: Analog Audio Input, Class-D Output with the ADAU1701 SigmaDSP Codec, Low Power SSM2306 Class-D Amplifier, and ADP3336 LDO Regulator (pdf, 134 kB)
- CN-0241: High-Side Current Sensing with Input Overvoltage Protection (pdf, 354 kB)
- CN-0254: Low Cost, 16-Bit, 250 kSPS, 8-Channel, Isolated Data Acquisition System (pdf, 258 kB)
Technical Articles (3)
ADIsim Design/Simulation Tools (4)
-
ADIsimOpAmp™
This tool will help with the selection, evaluation and troubleshooting of voltage feedback Op-Amps. It uses typical data to model the behavior of a selected amplifier. It allows a user to select an amplifier, configure a circuit, apply a signal and evaluate the performance. It is useful for checking an amplifier's spec's such as Bandwidth, Slew Rate, Input/Output Range, Gain Error, Load Current, Stability Issues and DC Errors in a given circuit. - Analog Bridge Wizard
-
Analog Filter Wizard 2.0
The Analog Filter Wizard™ helps you design a low-pass, high-pass, band-pass or band-stop filter with actual op amps. It then simulates the filter’s performance with these op amps in real time. You can ask the tool to optimize for power, noise, or voltage range, and it will pick op amps and passive components appropriately. Or you can adjust the components manually yourself. -
Download files for ADIsimPower™ Voltage Regulator Design Tool
The individual Excel-based voltage regulator design tools used in ADIsimPower™.
Amplifier Error Budget Analysis (1)
-
OpAmp Error Budget Calculator
An online tool to illustrate range, gain and accuracy issues in simple opamp buffers.
Data Sheets (3)
- AD7910/AD7920: 250 kSPS, 10-/12-Bit ADCs in 6 Lead SC70 Data Sheet (Rev C, 09/2005) (pdf, 486 kB)
- ADA4096-2/ADA4096-4: 30 V, Micropower, Overvoltage Protection, Rail-to-Rail Input/Output Amplifiers Data Sheet (Rev D, 05/2013) (pdf, 1053 kB)
- ADP3336:High Accuracy Ultralow IQ, 500 mA anyCAP® Adjustable Low Dropout Regulator Data Sheet (Rev A, 01/2011) (pdf, 362 kB)
Design & Integration Files (1)
-
CN0241 Design & Integration Files
(zip, 2897 kB)
- Schematic
- Bill of Materials
- Gerber Files
- PADS Files
- Assembly Drawing
Design Handbooks (2)
Device Drivers (2)
Documentation (3)
FAQs/RAQs (2)
FPGA HDL (2)
Overview (1)
-
8- to 18-Bit SAR ADCs ... From the Leader in High Performance Analog
(pdf, 1885 kB)
8- to 18-Bit SAR ADCs with Sample Rates up to 3 MSPS -- The latest additions to ADI’s ADC portfolio offer unrivaled functionality in terms of channel count and power supply voltage, optimal power/speed ratios, and the smallest packages to meet the demands of any data acquisition application, including portable, industrial, medical, wireless, and communications.
Product Selection Guide (1)
SPICE Models (1)
- ADA4096 SPICE Macro Model
Tutorials (7)
- MT-031: Grounding Data Converters and Solving the Mystery of (pdf, 144 kB)
- MT-033: Voltage Feedback Op Amp Gain and Bandwidth (pdf, 251 kB)
- MT-035: Op Amp Inputs, Outputs, Single-Supply, and Rail-to-Rail Issues (pdf, 115 kB)
- MT-036: Op Amp Output Phase-Reversal and Input Over-Voltage Protection (pdf, 653 kB)
- MT-068: Difference and Current Sense Amplifiers (pdf, 244 kB)
- MT-095: EMI, RFI, and Shielding Concepts (pdf, 145 kB)
- MT-101: Decoupling Techniques (pdf, 954 kB)
User Guides (1)
- UG-277: SDP-B Controller Board (pdf, 605 kB)
Videos (1)
-
ADA4096-2: Input Over-Voltage Protection Amplifier
The video introduces ADI’s latest rail-to-rail input/output amplifier, ADA4096-2 and demonstrates how its unique input voltage protection feature helps solve the problems of protecting the input of an op amp to overvoltage conditions.
Analog Dialogue (2)
-
A Practical Guide to High-Speed Printed-Circuit-Board Layout
John Ardizzoni, Analog Dialogue 39-09, September 2005 - Robust Amplifiers Provide Integrated Overvoltage Protection