Application Notes (2)
Circuit Note (11)
- CN-0027: Precision, Unipolar, Noninverting Configuration for the AD5547/AD5557 DAC (pdf, 90 kB)
- CN-0028: Precision, Bipolar, Configuration for the AD5547/AD5557 DAC (pdf, 86 kB)
- CN-0065: 16-Bit Fully Isolated Output Module Using the AD5422 Single Chip Voltage and Current Output DAC and the ADuM1401 Digital Isolator (pdf, 126 kB)
- CN-0169: How to Achieve High Precision Voltage Level Setting Using the AD5542A/AD5541A 16-Bit Voltage Output DAC (pdf, 457 kB)
- CN-0177: 18-Bit, Linear, Low Noise, Precision Bipolar ±10 V DC Voltage Source (pdf, 278 kB)
- CN-0200: 18-Bit, Linear, Low Noise, Precision Bipolar ±10 V DC Voltage Source (pdf, 327 kB)
- CN-0209: Fully Programmable Universal Analog Front End for Process Control Applications (pdf, 150 kB)
- CN-0233: 16-Bit Isolated Industrial Voltage and Current Output DAC with Isolated DC-to-DC Supplies (pdf, 197 kB)
- CN-0257: 20-Bit, Linear, Low Noise, Precision, Unipolar +10 V DC Voltage Source (pdf, 353 kB)
- CN0191: 20-Bit, Linear, Low Noise, Precision, Bipolar ±10V DC Voltage Source (pdf, 178 kB)
- CN0310: Precision 24-Bit, 250 kSPS Single-Supply Sigma-Delta ADC System for Industrial (pdf, 165 kB)
Technical Articles (3)
- iPolar™ - revolutionary new high-voltage analog manufacturing process technology breathes new life into industrial bipolar devices
-
Simplifying Design of Industrial Process-Control Systems with PLC Evaluation Boards
PLC evaluation board applications for industrial process-control systems are diverse, ranging from simple traffic control to complex electrical power grids, from environmental control systems to oil-refinery process control.
(Industrial Control DesignLine, 8/24/09 - Part 1 and 9/3/09 - Part 1) -
Simplifying Design of Industrial Process-Control Systems with PLC Evaluation Boards (Part 1 of 2)
PLC evaluation board applications for industrial process-control systems are diverse, ranging from simple traffic control to complex electrical power grids, from environmental control systems to oil-refinery process control.
(Industrial Control DesignLine, 8/24/09)
Data Sheets (4)
- AD5780: System Ready, 18-Bit ±1 LSB INL,Voltage Output DAC Data Sheet (Rev D, 07/2012) (pdf, 643 kB)
- AD8675: 36 V Precision, 2.8 nV/√Hz Rail-to-Rail Output Op Amp Data Sheet (Rev E, 07/2012) (pdf, 360 kB)
- AD8676: Ultraprecision, 36 V, 2.8 nV/√Hz Dual Rail-to-Rail Output Op Amp Data Sheet (Rev C, 08/2011) (pdf, 501 kB)
- ADR440/ADR441/ADR443/ADR444/ADR445: Ultralow Noise, LDO XFET Voltage References with Current Sink and Source Data Sheet (Rev E, 11/2010) (pdf, 522 kB)
Design & Integration Files (1)
-
CN0200 Design & Integration Files
(zip, 907 kB)
- Schematic
- Bill of Materials
- Gerber Files
- PADS Files
- Assembly Drawing
Design Calculators (1)
Design Handbooks (1)
Device Drivers (3)
Documentation (2)
FAQs/RAQs (2)
FPGA HDL (2)
Overview (2)
-
ICs for Programmable Logic Control and Distributed Control Systems
(pdf, 976 kB)
Analog Devices leadership in industrial IC technology, with the development of the iCMOS™ and iPolar™ processes, has uniquely defined high voltage and low voltage integration to deliver smaller, higher performance, and more cost effective ICs for industrial systems. - iPolar 36 V Precision Process Technology for Industrial and Instrumentation Applications
Product Reviews (3)
-
Analog Devices rolls out iPolar signal-conditioning amplifiers
(EDN, 5/17/2005) -
ICs Tackle Industrial Apps With Advanced Trench Technology
(Electronic Design, 6/9/2005) -
Low-Power Data Conversion Technology Enhances Portability
(Electropages, 10/5/2006)
Solutions Bulletins (1)
SPICE Models (2)
- AD8675 SPICE Macro Model
- AD8676 SPICE Macro Model
Tutorials (5)
- MT-015: Basic DAC Architectures II: Binary DACs (pdf, 100 kB)
- MT-016: Basic DAC Architectures III: Segmented DACs (pdf, 79 kB)
- MT-031: Grounding Data Converters and Solving the Mystery of (pdf, 144 kB)
- MT-035: Op Amp Inputs, Outputs, Single-Supply, and Rail-to-Rail Issues (pdf, 115 kB)
- MT-101: Decoupling Techniques (pdf, 954 kB)
User Guides (3)
Analog Dialogue (3)
-
Op-Amp Issues--Noise
- Part 1: Ask The Applications Engineer-7
-
Part 2: Ask The Applications Engineer-8
(Analog Dialogue, 30th Anniversary Reader Bonus)
-
PLC Evaluation Board Simplifies Design of Industrial Process Control Systems
(Analog Dialogue, Vol. 43, April 2009) -
The 20-Bit DAC Is the Easiest Part of a 1-ppm-Accurate Precision Voltage Source
(Analog Dialogue, Volume 44 – April 2010)