iPolar 36 V Precision Process Technology for Industrial and Instrumentation Applications
Featuring breakthroughs in size, performance, and power consumption
Analog Devices' iPolar 36 V precision bipolar process, is highly optimized for linear circuits, yielding new levels of performance, size, and value. The iPolar process combines the advantages of precision Bipolar and JFET with lateral dielectric isolation and modular processing. The transistors on iPolar have been redesigned from the ground up and are optimized for speed, noise, matching, linearity, and stability at lower power levels. This enables greater signal chain integration without compromising performance.
Read More
iPolar Process Technology White Paper
iPolar Process Technology Presentation (ppt, 3.84 MB)
iPolar Process Technology Reviews:
EDN RevieweeTimes Review
iPolar Products
| Part Number | Description | Package |
|---|---|---|
| AD8270 | Low distortion amplifier with internal gain setting resistors; G=0.5, 1, 2 (dual) | 16-lead LFCSP |
| AD8273 | Low distortion amplifier with internal gain setting resistors; G=0.5, 2 (dual) | 14-lead SOIC |
| AD8274 | Very low distortion, precision difference amplifer (single) | 8-lead SOIC; 8-lead MSOP |
| AD8275 | Precision difference amplifier with level translation; G=0.2 (single) | 8-lead MSOP |
| AD8597 | Ultralow Distortion, Ultralow Noise Op Amp (Single) | 8-lead SOIC; 8-lead LFCSP |
| AD8599 | Ultralow Distortion, Ultralow Noise Op Amp (Dual) | 8-lead SOIC |
| AD8622 | Low Power, Low Noise, Low Bias Current, Precision Rail-to-Rail Output Op Amp (Dual) | 8-lead SOIC; 8-lead MSOP |
| AD8675 | 36 V Precision, 2.8 nV/√Hz Rail-to-Rail Output Op Amp (Single) | 8-lead SOIC; 8-lead MSOP |
| AD8676 | 36 V Precision, 2.8 nV/√Hz Rail-to-Rail Output Op Amp (Dual) | 8-lead SOIC; 8-lead MSOP |
| AD8677 | 130 µV Max Offset voltage Op Amp (Single) | 5-lead TSOT; 8-lead SOIC |
| ADA4000-1 | Low Cost, Precision JFET Input Op Amp (Single) | 5-lead TSOT; 8-lead SOIC |
| ADA4000-2 | Low Cost, Precision JFET Input Op Amp (Dual) | 8-lead SOIC; 8-lead MSOP |
| ADA4000-4 | Low Cost, Precision JFET Input Op Amp (Quad) | 14-lead TSSOP; 14-lead SOIC |
| ADA4004-1 | 1.8 nV/µHz, 36 V Precision Op Amp (Single) | 5-lead SOT-23; 8-lead SOIC |
| ADA4004-2 | 1.8 nV/µHz, 36 V Precision Op Amp (Dual) | 8-lead SOIC; 8-lead MSOP |
| ADA4004-4 | 1.8 nV/µHz, 36 V Precision Op Amp (Quad) | 16-lead LFCSP; 14-lead SOIC |
| ADA4062-2 | Low Power JFET-Input Op Amp (Dual) | 10-lead LFCSP |
| ADA4091-2 | Micropower, Single-Supply, RRIO Op Amp (Dual) | 8-lead SOIC |
| ADTL082 | Low Cost JFET Input Op Amp (Single) | 8-lead SOIC; 8-lead MSOP |
| ADTL084 | Low Cost JFET Input Op Amp (Dual) | 14-lead TSSOP; 14-lead SOIC |
| OP07D | Ultralow Offset Voltage Op Amp (Single) | 8-lead Plastic DIP; 8-lead SOIC |
Related Links
ADI's Industrial Technologies and Manufacturing Processes
ADI's Industrial Solutions
Precision Analog Microcontrollers
Related Information