Application Notes (2)
Circuit Note (6)
- CN-0169: How to Achieve High Precision Voltage Level Setting Using the AD5542A/AD5541A 16-Bit Voltage Output DAC (pdf, 457 kB)
- CN-0177: 18-Bit, Linear, Low Noise, Precision Bipolar ±10 V DC Voltage Source (pdf, 278 kB)
- CN-0200: 18-Bit, Linear, Low Noise, Precision Bipolar ±10 V DC Voltage Source (pdf, 327 kB)
- CN-0209: Fully Programmable Universal Analog Front End for Process Control Applications (pdf, 150 kB)
- CN-0257: 20-Bit, Linear, Low Noise, Precision, Unipolar +10 V DC Voltage Source (pdf, 353 kB)
- CN0191: 20-Bit, Linear, Low Noise, Precision, Bipolar ±10V DC Voltage Source (pdf, 178 kB)
Technical Articles (1)
Data Sheets (3)
- AD5791: 1ppm DAC 20-Bit, ±1LSB INL,Voltage Output DAC Data Sheet (Rev C, 11/2011) (pdf, 413 kB)
- AD8675: 36 V Precision, 2.8 nV/√Hz Rail-to-Rail Output Op Amp Data Sheet (Rev E, 07/2012) (pdf, 360 kB)
- AD8676: Ultraprecision, 36 V, 2.8 nV/√Hz Dual Rail-to-Rail Output Op Amp Data Sheet (Rev C, 08/2011) (pdf, 501 kB)
Design & Integration Files (1)
-
CN0191 Design & Integration Files
(zip, 879 kB)
- Schematic
- Bill of Materials
- Gerber Files
- PADS Files
- Assembly Drawing
Design Handbooks (1)
Device Drivers (2)
Documentation (2)
FAQs/RAQs (1)
FPGA HDL (2)
IBIS Models (1)
Overview (2)
-
ICs for Programmable Logic Control and Distributed Control Systems
(pdf, 976 kB)
Analog Devices leadership in industrial IC technology, with the development of the iCMOS™ and iPolar™ processes, has uniquely defined high voltage and low voltage integration to deliver smaller, higher performance, and more cost effective ICs for industrial systems. - iPolar 36 V Precision Process Technology for Industrial and Instrumentation Applications
Product Reviews (2)
-
Analog Devices rolls out iPolar signal-conditioning amplifiers
(EDN, 5/17/2005) -
ICs Tackle Industrial Apps With Advanced Trench Technology
(Electronic Design, 6/9/2005)
Solutions Bulletins (3)
- Digital to Analog Converters ICs Solutions Bulletin
-
Healthcare ICs
Healthcare ICs Solutions Bulletin, Volume 11, Issue 2 -
Industrial ICs
Industrial ICs Solutions Bulletin, Volume 10, Issue 8
SPICE Models (2)
- AD8675 SPICE Macro Model
- AD8676 SPICE Macro Model
Tutorials (5)
- MT-015: Basic DAC Architectures II: Binary DACs (pdf, 100 kB)
- MT-016: Basic DAC Architectures III: Segmented DACs (pdf, 79 kB)
- MT-031: Grounding Data Converters and Solving the Mystery of (pdf, 144 kB)
- MT-035: Op Amp Inputs, Outputs, Single-Supply, and Rail-to-Rail Issues (pdf, 115 kB)
- MT-101: Decoupling Techniques (pdf, 954 kB)
User Guides (2)
Videos (1)
-
AD5791: 1PPM DAC, the Industry's First True 20-Bit DAC
The AD5791 represents breakthrough data converter technology that offers unparalleled benefits to system architects and designers of precision electronic equipment. The device boasts true 1ppm Resolution & Accuracy.
Analog Dialogue (2)
-
Op-Amp Issues--Noise
- Part 1: Ask The Applications Engineer-7
-
Part 2: Ask The Applications Engineer-8
(Analog Dialogue, 30th Anniversary Reader Bonus)
-
The 20-Bit DAC Is the Easiest Part of a 1-ppm-Accurate Precision Voltage Source
(Analog Dialogue, Volume 44 – April 2010)