SUPPLEMENTAL RESOURCES - CN0187: Crest Factor, Peak, and RMS RF Power Measurement Circuit Optimized for High Speed, Low Power, and Single 3.3 V Supply

Application Notes (7)
Circuit Note (5)
Technical Articles (6)
ADIsim Design/Simulation Tools (3)
  • ADIsimPLL™- Version 3.43
    ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.
  • ADIsimRF
    ADI’s ADIsimRF design tool provides calculations for the most important parameters within the RF signal chain, including cascaded gain, noise figure, IP3, P1dB, and total power consumption.
  • Download files for ADIsimPower™ Voltage Regulator Design Tool
    The individual Excel-based voltage regulator design tools used in ADIsimPower™.
Data Sheets (4)
Design & Integration Files (1)
Design Handbooks (1)
Device Drivers (1)
Documentation (8)
FAQs/RAQs (1)
FPGA HDL (2)
Overview (3)
  • Converters for Motor Control  (pdf, 929 kB)
    Higher performance, greater accuracy and speed, and ultralow power consumption highlight Analog Devices’ portfolio of data converters for motor control. Each delivers optimum quality signals to/from the real world and processes the data with less development time, fewer parts, and lower costs.
  • Medical Applications
  • RF Source Booklet  (pdf, 815 kB)
    RF IC Product Overview - Version O (11/2012)
Product Reviews (1)
SPICE Models (1)
Tutorials (7)
User Guides (3)
Webcasts (1)
Analog Dialogue (1)
Send Feedback X
content here.
content here.

Send Feedback

Close