Application Notes (5)
- AN-1237: Precise Control of I/Q Modulator Output Power Using the ADL5386 Quadrature Modulator and the AD5621 12-Bit DAC (pdf, 127 kB)
-
AN-347: Shielding and Guarding
(pdf, 688 kB)
How to Exclude Interference-Type Noise. What to do and Why to do it-A Rational Approach -
AN-345: Grounding for Low-and-High-Frequency Circuits
(pdf, 455 kB)
Know Your Ground and Signal Paths for Effective Designs. Current Flow Seeks Path of Least Impedance-Not Just Resistance.... - AN-202: An IC Amplifier User’s Guide to Decoupling, Grounding, and Making Things Go Right for a Change (pdf, 76 kB)
- AN-101: Cross Plot Generator Allows Quick A/D Converter Evaluation (pdf, 280 kB)
Circuit Note (3)
- CN-0082: Creating a Constant Envelope Signal Using the ADL5331 RFVGA and AD8319 Log Detector (pdf, 263 kB)
- CN-0179: Less Than 200 μA, Low Power, 4 mA-to-20 mA, Process Control Current Loop (pdf, 156 kB)
- CN-0181: Precision, 16-Bit, Voltage Level Setting with Less than 5 mW Total Power Dissipation (pdf, 175 kB)
Technical Articles (3)
-
Amplifiers for Signal Conditioning - Section 3
(PDF, 397 kB)
By Walt Kester, James Bryant, Walt Jung -
Healthcare at Home (Part II)
A major trend in medicine is to move treatments and monitoring out of the hospital or even the doctor's office and either attach them to the patient or enable it to be done in the home. What can device designers do to aid this effort and what technologies would help to enable it.
(EDN, February 25, 2008) - MS-2212: The Maximum Supply Current That Wasn't (pdf, 241 kB)
ADIsim Design/Simulation Tools (2)
-
ADIsimOpAmp™
This tool will help with the selection, evaluation and troubleshooting of voltage feedback Op-Amps. It uses typical data to model the behavior of a selected amplifier. It allows a user to select an amplifier, configure a circuit, apply a signal and evaluate the performance. It is useful for checking an amplifier's spec's such as Bandwidth, Slew Rate, Input/Output Range, Gain Error, Load Current, Stability Issues and DC Errors in a given circuit. - Analog Bridge Wizard
Data Sheets (3)
- AD5601/AD5611/AD5621: 2.7 V to 5.5 V, <100 μA, 8-/10-/12-Bit nanoDAC, SPI Interface in LFCSP and SC70 Data Sheet (Rev F, 02/2012) (pdf, 581 kB)
- AD8657/AD8659: 22 µA, RRIO, CMOS,18 V Operational Amplifiers Data Sheet (Rev B, 08/2012) (pdf, 711 kB)
- ADR121/ADR125/ADR127: Precision, Micropower LD0 Voltage References in TSOT Data Sheet (Rev B, 01/2008) (pdf, 597 kB)
Design & Integration Files (1)
-
CN0179 Design & Integration Files
(zip, 879 kB)
- Schematic
- Bill of Materials
- PAD Files
- Assembly Drawing
Design Calculators (2)
- Voltage Reference Selection & Evaluation Wizard
-
Voltage Reference Wizard (downloadable)
This Wizard helps you select the most suitable voltage for a use with a data converter. Supply the Wizard with a given data converter; it will provide you with a number of suitable references plus the maximum DC error contributed to your overall system. Or enter the amount of DC error your system can tolerate and find out which of ADI’s reference and data converter pairs will meet your requirement.
Design Handbooks (2)
Device Drivers (1)
Documentation (1)
FAQs/RAQs (1)
Overview (3)
-
Analog Devices’ 8-Bit to 16-Bit nanoDAC™ Converters
(pdf, 340 kB)
... Highest performance in the industry’s smallest packaging. - Extending the nanoDAC Family
-
Security and Surveillance Applications
- Booklet (pdf, 884 kB)
- Technical Presentation (ppt, 993 kB)
Product Reviews (2)
-
Product Families Made for High-voltage Apps
(eeProductCenter, 10/10/2005) -
Thinking inside the box - the future of converter designs?
(eeProductCenter Review, 7/12/04)
Software and Tools (1)
Solutions Bulletins (2)
SPICE Models (1)
- AD8657 SPICE Macro-Model
Tutorials (3)
- MT-015: Basic DAC Architectures II: Binary DACs (pdf, 100 kB)
- MT-047: Op Amp Noise (pdf, 72 kB)
- MT-058: Effects of Feedback Capacitance on VFB and CFB Op Amps (pdf, 66 kB)
Analog Dialogue (2)
-
Avoiding Op-Amp Instability Problems In Single-Supply Applications
(Analog Dialogue, Vol. 35, No. 2, March-May, 2001) -
PLC Evaluation Board Simplifies Design of Industrial Process Control Systems
(Analog Dialogue, Vol. 43, April 2009)