Application Notes (1)
Circuit Note (1)
Technical Articles (2)
ADIsim Design/Simulation Tools (2)
-
ADIsimPLL™- Version 3.43
ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market. -
ADIsimRF
ADI’s ADIsimRF design tool provides calculations for the most important parameters within the RF signal chain, including cascaded gain, noise figure, IP3, P1dB, and total power consumption.
Data Sheets (3)
Design & Integration Files (1)
-
CN0178 Design & Integration Files
(zip, 2303 kB)
- Schematic
- Bill of Materials
- Gerber Files
- PAD Files
- Assembly Drawing
Device Drivers (3)
Documentation (3)
- ADL5902 Gerber Files (zip, 245 kB)
- ADL5902: 50 MHz to 9 GHz 65 dB TruPwr Detector Data Sheet (Rev A, 07/2011) (pdf, 2367 kB)
- EVAL-AD7466/AD7467: Evaluation Board for 1.8 V Micropower, 12-/10-Bit ADCs (pdf, 743 kB)
FPGA HDL (2)
Overview (3)
-
8- to 18-Bit SAR ADCs ... From the Leader in High Performance Analog
(pdf, 1885 kB)
8- to 18-Bit SAR ADCs with Sample Rates up to 3 MSPS -- The latest additions to ADI’s ADC portfolio offer unrivaled functionality in terms of channel count and power supply voltage, optimal power/speed ratios, and the smallest packages to meet the demands of any data acquisition application, including portable, industrial, medical, wireless, and communications. - Brochure: Monitor and Control Solutions for Communications Systems
-
RF Source Booklet
(pdf, 815 kB)
RF IC Product Overview - Version O (11/2012)
Tutorials (3)
- Design and Operation of Automatic Gain Control Loops for Receivers in Modern Communication Systems (pdf, 129 kB)
- MT-073: High Speed Variable Gain Amplifiers (pdf, 177 kB)
- MT-078: High Frequency Log Amps (pdf, 144 kB)
Analog Dialogue (2)
-
A Practical Guide to High-Speed Printed-Circuit-Board Layout
By John Ardizzoni, Analog Dialogue 39-09, September 2005 -
How to Save Power in Battery Applications Using the Power-Down Mode in an ADC
by Mercedes Casamayor and Claire Croke, Analog Devices, Inc. (Analog Dialogue, Vol. 37, 9/2003)