Application Notes (2)
Circuit Note (7)
- CN-0079: High Precision Digital-to-Analog Conversion Using the 16-Bit AD5542/AD5541 Voltage Output DAC, ADR421 Reference, and AD8628 Auto-Zero Op Amp (pdf)
- CN-0131: 16 Channels of Programmable Output Span Using the AD5360 16-Bit Voltage Output DAC (pdf, 85 kB)
- CN-0148: Layout Considerations for an Expandable Multichannel Simultaneous Sampling Data Acquisition System (DAS) Based on the AD7606 16-Bit, 8-Channel DAS (pdf, 502 kB)
- CN-0150: Software Calibrated, 1 MHz to 8 GHz, 70 dB RF Power Measurement System Using the AD8318 Logarithmic Detector (pdf, 250 kB)
- CN-0169: How to Achieve High Precision Voltage Level Setting Using the AD5542A/AD5541A 16-Bit Voltage Output DAC (pdf, 457 kB)
- CN-0175: A Low Cost, 8-Channel, Simultaneously Sampled, Data Acquisition System with 84 dB SNR and Excellent Channel-to-Channel Matching (pdf, 347 kB)
- CN-0181: Precision, 16-Bit, Voltage Level Setting with Less than 5 mW Total Power Dissipation (pdf, 175 kB)
Technical Articles (2)
-
Designing DACs into Precision Industrial 10-V Applications
by Brendan Cronin, Analog Devices, Inc. (PlanetAnalog, 3/23/2006) - MS-2210: Designing Power Supplies for High Speed ADC (pdf, 327 kB)
Data Sheets (2)
Design Calculators (2)
- Voltage Reference Selection & Evaluation Wizard
-
Voltage Reference Wizard (downloadable)
This Wizard helps you select the most suitable voltage for a use with a data converter. Supply the Wizard with a given data converter; it will provide you with a number of suitable references plus the maximum DC error contributed to your overall system. Or enter the amount of DC error your system can tolerate and find out which of ADI’s reference and data converter pairs will meet your requirement.
FAQs/RAQs (1)
Overview (1)
-
ICs for Programmable Logic Control and Distributed Control Systems
(pdf, 976 kB)
Analog Devices leadership in industrial IC technology, with the development of the iCMOS™ and iPolar™ processes, has uniquely defined high voltage and low voltage integration to deliver smaller, higher performance, and more cost effective ICs for industrial systems.
Product Reviews (1)
-
Low-Power Data Conversion Technology Enhances Portability
(Electropages, 10/5/2006)
Solutions Bulletins (1)
-
Industrial ICs
Industrial ICs Solutions Bulletin, Volume 10, Issue 8
Tutorials (1)
- MT-021: ADC Architectures II: Successive Approximation ADCs (pdf, 3799 kB)
Analog Dialogue (2)
-
High Speed Op Amp Drives a 16-Bit, 1-MSPS Differential-Input A/D Converter
(Analog Dialogue, Vol. 36, No. 6, November/December 2002) -
High-Performance Multichannel Power-Line Monitoring with Simultaneous-Sampling ADCs
By Colm Slattery, Analog Devices, Inc. (Analog Dialogue, Vol. 41, January 2007)